Product groups
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K1327

Hexagon head bolts with collar for Hygienic USIT® sealing and...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:High-gloss polished.Note:Hexagon head screw with collar for Hygienic USIT® sealing and shim washer.


Only the combination of a Hygienic USIT® washer together with the specially designed hexagon head screw assures a cavity-free seal. This is essential especially in product contact areas or within aseptic insulators.
The screws are explicitly high-gloss polished on the screw head and the seating face of the sealing and shim washer. Thanks to the extremely high quality surface finish of less than Ra 0.8 µm, almost no dirt particles adhere to the screw. Easy cleaning is assured by the high-gloss polished surface.
No countersink or recess on the screw head, no embossing or toothing beneath the flange.
On request:Tool from SW 8 mm - SW 24 mm.Accessory:Hygienic USIT® sealing and shim washer K1491.
Hexagon cap nut with collar K1493.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Technical information Hygienic USIT ® 324 kB

Drawings

Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals

Item selection/filter

Order No.D

D1D2BKLRSWStatusCADAcc.PriceOrder
K1327.05X30M511,85167,3300,58expiring on request
K1327.06X40M614,26189400,5510expiring on request
K1327.06X50M614,26189500,5510expiring on request
K1327.08X35M81882211350,713expiring on request
K1327.08X40M81882211400,713expiring on request
K1327.08X45M81882211450,713expiring on request
K1327.08X50M81882211500,713expiring on request
K1327.08X55M81882211550,713expiring on request
K1327.08X60M81882211600,713expiring on request
K1327.08X65M81882211650,713expiring on request
K1327.08X70M81882211700,713expiring on request
K1327.10X25M1022,3102213,5250,816expiring on request
K1327.10X35M1022,3102613,5350,816expiring on request
K1327.10X40M1022,3102613,5400,816expiring on request
K1327.10X50M1022,3102613,5500,816expiring on request
K1327.10X60M1022,3102613,5600,816expiring on request
K1327.10X70M1022,3102613,5700,816expiring on request
K1327.10X75M1022,3102613,5750,816expiring on request
K1327.12X45M1226,6123017450,918expiring on request
K1327.12X50M1226,6123017500,918expiring on request
K1327.12X55M1226,6123017550,918expiring on request
K1327.12X60M1226,6123017600,918expiring on request
K1327.12X70M1226,6123017700,918expiring on request
K1327.12X75M1226,6123017750,918expiring on request
K1327.12X80M1226,6123017800,918expiring on request
K1327.16X30M1635162621301,224expiring on request
K1327.16X40M1635163621401,224expiring on request
K1327.16X45M1635163621451,224expiring on request
K1327.16X50M1635163621501,224expiring on request
K1327.16X55M1635163621551,224expiring on request
K1327.16X65M1635163621651,224expiring on request
K1327.16X70M1635163621701,224expiring on request
K1327.16X75M1635163621751,224expiring on request
K1327.16X80M1635163621801,224expiring on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33