Product groups
Spring hinges aluminium profile, 0.7 Nm
K1180

Spring hinges aluminium profile, 0.7 Nm

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
Version:Black anodised.
Colourless anodised.
Note:The hinges are equipped with an integrated steel tension spring. This allows automatic opening and closing of doors and hatches.
Opening angle 270°.

Opening spring torque:
M(0°) : 0.7 Nm / M(90°) : 0.45 Nm / M(180°) : 0.23 Nm
Closing spring torque:
M(0°) : 0.23 Nm / M(90°) : 0.45 Nm / M(180°) : 0.7 Nm

These hinges are designed for more than 30,000 switching cycles.

Fastening with socket head screws as described in DIN 912/ DIN EN ISO 4762.

The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
Temperature range:From -20°C to +80°CAccessory:Socket head screws with hexagon socket DIN 912/EN ISO 4762.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1180 Spring hinges aluminium profile, 0.7 Nm 178 kB
 Technical information for spring hinges 71,8 kB

Drawings (total overview)

Spring hinges aluminium profile, 0.7 Nm

Spring hinges aluminium profile, 0.7 Nm, spring open

More information

Drawings

Spring hinges aluminium profile, 0.7 Nm, spring open

Item selection/filter

Order No.Main
colour
Surface finish
body
AA1BB1D

D1SF1
N
F2
N
CADAcc.PriceOrder
K1180.556701blackanodised553867486,3184,550004200 on request
K1180.55670colourlessanodised553867486,3184,550004200 on request

Spring hinges aluminium profile, 0.7 Nm, spring closed

More information

Drawings

Spring hinges aluminium profile, 0.7 Nm, spring closed

Item selection/filter

Order No.Main
colour
Surface finish
body
AA1BB1D

D1SF1
N
F2
N
CADAcc.PriceOrder
K1180.556711blackanodised553867486,3184,550004200 on request
K1180.55671colourlessanodised553867486,3184,550004200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33