Product groups
Hinges stainless steel
K1085

Hinges stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Polished or blasted.Note:Hinges with fixed pin and countersunk holes.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1085 Hinges stainless steel 199 kB

Drawings

Hinges stainless steel

Item selection/filter

Order No.Main
material
Surface finish
body
A

A1A2A3A4BB2D1HH1F1
N
F2
N
CADAcc.PriceOrder
K1085.052013130stainless steel A2polished3912,512,519,519,539255,549800600 on request
K1085.052013131stainless steel A2blasted3912,512,519,519,539255,549800600 on request
K1085.062515150stainless steel A2polished501515252550306,56121100900 on request
K1085.062515151stainless steel A2blasted501515252550306,56121100900 on request
K1085.083018180stainless steel A4polished601818303060368,581520001500 on request
K1085.083018181stainless steel A4-601818303060368,581520001500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33