Product groups
Star grips, plastic with safety function
K1811

Star grips, plastic with safety function

go back

Item description/product images

Back to group overview
DescriptionProduct description:Star grips with safety function prevent changes to the clamping point by accidental opening or closing.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.
Material:Star grip and insert made from reinforced thermoplastic.
Bush and screw made from steel or stainless steel.
Version:Steel trivalent blue passivated.
Stainless steel, bright.
Advantages:Protection against accidental opening or closing.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1811 Star grips, plastic with safety function 317 kB

Drawings (total overview)

Star grips, plastic with safety function

Item selection/filter

Order No.Thread typeMain
colour
Component
material
SizeDD1D2D8HH1H4LTNo. of
teeth
CADAcc.PriceOrder
K1811.32041internal threadjet black RAL 9005steel1M432101425522,1-612 on request
K1811.32051internal threadjet black RAL 9005steel1M532101425522,1-612 on request
K1811.40051internal threadjet black RAL 9005steel2M54013,51830,55,526,6-7,512 on request
K1811.40061internal threadjet black RAL 9005steel2M64013,51830,55,526,6-912 on request
K1811.40081internal threadjet black RAL 9005steel2M84013,51830,55,526,6-912 on request
K1811.50081internal threadjet black RAL 9005steel3M850172241,91037,1-1212 on request
K1811.50101internal threadjet black RAL 9005steel3M1050172241,91037,1-1212 on request
K1811.320484internal threadtraffic red RAL 3020steel1M432101425522,1-612 on request
K1811.320584internal threadtraffic red RAL 3020steel1M532101425522,1-612 on request
K1811.400584internal threadtraffic red RAL 3020steel2M54013,51830,55,526,6-7,512 on request
K1811.400684internal threadtraffic red RAL 3020steel2M64013,51830,55,526,6-912 on request
K1811.400884internal threadtraffic red RAL 3020steel2M84013,51830,55,526,6-912 on request
K1811.500884internal threadtraffic red RAL 3020steel3M850172241,91037,1-1212 on request
K1811.501084internal threadtraffic red RAL 3020steel3M1050172241,91037,1-1212 on request
K1811.132041internal threadjet black RAL 9005stainless steel1M432101425522,1-612 on request
K1811.132051internal threadjet black RAL 9005stainless steel1M532101425522,1-612 on request
K1811.140051internal threadjet black RAL 9005stainless steel2M54013,51830,55,526,6-7,512 on request
K1811.140061internal threadjet black RAL 9005stainless steel2M64013,51830,55,526,6-912 on request
K1811.140081internal threadjet black RAL 9005stainless steel2M84013,51830,55,526,6-912 on request
K1811.150081internal threadjet black RAL 9005stainless steel3M850172241,91037,1-1212 on request
K1811.150101internal threadjet black RAL 9005stainless steel3M1050172241,91037,1-1212 on request
K1811.1320484internal threadtraffic red RAL 3020stainless steel1M432101425522,1-612 on request
K1811.1320584internal threadtraffic red RAL 3020stainless steel1M532101425522,1-612 on request
K1811.1400584internal threadtraffic red RAL 3020stainless steel2M54013,51830,55,526,6-7,512 on request
K1811.1400684internal threadtraffic red RAL 3020stainless steel2M64013,51830,55,526,6-912 on request
K1811.1400884internal threadtraffic red RAL 3020stainless steel2M84013,51830,55,526,6-912 on request
K1811.1500884internal threadtraffic red RAL 3020stainless steel3M850172241,91037,1-1212 on request
K1811.1501084internal threadtraffic red RAL 3020stainless steel3M1050172241,91037,1-1212 on request
K1811.32041X10external threadjet black RAL 9005steel1M432101425522,110-12 on request
K1811.32041X15external threadjet black RAL 9005steel1M432101425522,115-12 on request
K1811.32041X20external threadjet black RAL 9005steel1M432101425522,120-12 on request
K1811.32041X30external threadjet black RAL 9005steel1M432101425522,130-12 on request
K1811.32041X40external threadjet black RAL 9005steel1M432101425522,140-12 on request
K1811.32051X10external threadjet black RAL 9005steel1M532101425522,110-12 on request
K1811.32051X15external threadjet black RAL 9005steel1M532101425522,115-12 on request
K1811.32051X20external threadjet black RAL 9005steel1M532101425522,120-12 on request
K1811.32051X25external threadjet black RAL 9005steel1M532101425522,125-12 on request
K1811.32051X30external threadjet black RAL 9005steel1M532101425522,130-12 on request
K1811.32051X40external threadjet black RAL 9005steel1M532101425522,140-12 on request
K1811.40051X10external threadjet black RAL 9005steel2M54013,51830,55,526,610-12 on request
K1811.40051X15external threadjet black RAL 9005steel2M54013,51830,55,526,615-12 on request
K1811.40051X20external threadjet black RAL 9005steel2M54013,51830,55,526,620-12 on request
K1811.40051X25external threadjet black RAL 9005steel2M54013,51830,55,526,625-12 on request
K1811.40051X30external threadjet black RAL 9005steel2M54013,51830,55,526,630-12 on request
K1811.40051X40external threadjet black RAL 9005steel2M54013,51830,55,526,640-12 on request
K1811.40061X10external threadjet black RAL 9005steel2M64013,51830,55,526,610-12 on request
K1811.40061X15external threadjet black RAL 9005steel2M64013,51830,55,526,615-12 on request
K1811.40061X20external threadjet black RAL 9005steel2M64013,51830,55,526,620-12 on request
K1811.40061X25external threadjet black RAL 9005steel2M64013,51830,55,526,625-12 on request
K1811.40061X30external threadjet black RAL 9005steel2M64013,51830,55,526,630-12 on request
K1811.40061X40external threadjet black RAL 9005steel2M64013,51830,55,526,640-12 on request
K1811.40081X15external threadjet black RAL 9005steel2M84013,51830,55,526,615-12 on request
K1811.40081X20external threadjet black RAL 9005steel2M84013,51830,55,526,620-12 on request
K1811.40081X25external threadjet black RAL 9005steel2M84013,51830,55,526,625-12 on request
K1811.40081X30external threadjet black RAL 9005steel2M84013,51830,55,526,630-12 on request
K1811.40081X40external threadjet black RAL 9005steel2M84013,51830,55,526,640-12 on request
K1811.50081X15external threadjet black RAL 9005steel3M850172241,91037,115-12 on request
K1811.50081X20external threadjet black RAL 9005steel3M850172241,91037,120-12 on request
K1811.50081X25external threadjet black RAL 9005steel3M850172241,91037,125-12 on request
K1811.50081X30external threadjet black RAL 9005steel3M850172241,91037,130-12 on request
K1811.50081X40external threadjet black RAL 9005steel3M850172241,91037,140-12 on request
K1811.50101X15external threadjet black RAL 9005steel3M1050172241,91037,115-12 on request
K1811.50101X20external threadjet black RAL 9005steel3M1050172241,91037,120-12 on request
K1811.50101X25external threadjet black RAL 9005steel3M1050172241,91037,125-12 on request
K1811.50101X30external threadjet black RAL 9005steel3M1050172241,91037,130-12 on request
K1811.50101X40external threadjet black RAL 9005steel3M1050172241,91037,140-12 on request
K1811.320484X10external threadtraffic red RAL 3020steel1M432101425522,110-12 on request
K1811.320484X15external threadtraffic red RAL 3020steel1M432101425522,115-12 on request
K1811.320484X20external threadtraffic red RAL 3020steel1M432101425522,120-12 on request
K1811.320484X30external threadtraffic red RAL 3020steel1M432101425522,130-12 on request
K1811.320484X40external threadtraffic red RAL 3020steel1M432101425522,140-12 on request
K1811.320584X10external threadtraffic red RAL 3020steel1M532101425522,110-12 on request
K1811.320584X15external threadtraffic red RAL 3020steel1M532101425522,115-12 on request
K1811.320584X20external threadtraffic red RAL 3020steel1M532101425522,120-12 on request
K1811.320584X25external threadtraffic red RAL 3020steel1M532101425522,125-12 on request
K1811.320584X30external threadtraffic red RAL 3020steel1M532101425522,130-12 on request
K1811.320584X40external threadtraffic red RAL 3020steel1M532101425522,140-12 on request
K1811.400584X10external threadtraffic red RAL 3020steel2M54013,51830,55,526,610-12 on request
K1811.400584X15external threadtraffic red RAL 3020steel2M54013,51830,55,526,615-12 on request
K1811.400584X20external threadtraffic red RAL 3020steel2M54013,51830,55,526,620-12 on request
K1811.400584X25external threadtraffic red RAL 3020steel2M54013,51830,55,526,625-12 on request
K1811.400584X30external threadtraffic red RAL 3020steel2M54013,51830,55,526,630-12 on request
K1811.400584X40external threadtraffic red RAL 3020steel2M54013,51830,55,526,640-12 on request
K1811.400684X10external threadtraffic red RAL 3020steel2M64013,51830,55,526,610-12 on request
K1811.400684X15external threadtraffic red RAL 3020steel2M64013,51830,55,526,615-12 on request
K1811.400684X20external threadtraffic red RAL 3020steel2M64013,51830,55,526,620-12 on request
K1811.400684X25external threadtraffic red RAL 3020steel2M64013,51830,55,526,625-12 on request
K1811.400684X30external threadtraffic red RAL 3020steel2M64013,51830,55,526,630-12 on request
K1811.400684X40external threadtraffic red RAL 3020steel2M64013,51830,55,526,640-12 on request
K1811.400884X15external threadtraffic red RAL 3020steel2M84013,51830,55,526,615-12 on request
K1811.400884X20external threadtraffic red RAL 3020steel2M84013,51830,55,526,620-12 on request
K1811.400884X25external threadtraffic red RAL 3020steel2M84013,51830,55,526,625-12 on request
K1811.400884X30external threadtraffic red RAL 3020steel2M84013,51830,55,526,630-12 on request
K1811.400884X40external threadtraffic red RAL 3020steel2M84013,51830,55,526,640-12 on request
K1811.500884X15external threadtraffic red RAL 3020steel3M850172241,91037,115-12 on request
K1811.500884X20external threadtraffic red RAL 3020steel3M850172241,91037,120-12 on request
K1811.500884X25external threadtraffic red RAL 3020steel3M850172241,91037,125-12 on request
K1811.500884X30external threadtraffic red RAL 3020steel3M850172241,91037,130-12 on request
K1811.500884X40external threadtraffic red RAL 3020steel3M850172241,91037,140-12 on request
K1811.501084X15external threadtraffic red RAL 3020steel3M1050172241,91037,115-12 on request
K1811.501084X20external threadtraffic red RAL 3020steel3M1050172241,91037,120-12 on request
K1811.501084X25external threadtraffic red RAL 3020steel3M1050172241,91037,125-12 on request
K1811.501084X30external threadtraffic red RAL 3020steel3M1050172241,91037,130-12 on request
K1811.501084X40external threadtraffic red RAL 3020steel3M1050172241,91037,140-12 on request
K1811.132041X10external threadjet black RAL 9005stainless steel1M432101425522,110-12 on request
K1811.132041X15external threadjet black RAL 9005stainless steel1M432101425522,115-12 on request
K1811.132041X20external threadjet black RAL 9005stainless steel1M432101425522,120-12 on request
K1811.132041X30external threadjet black RAL 9005stainless steel1M432101425522,130-12 on request
K1811.132041X40external threadjet black RAL 9005stainless steel1M432101425522,140-12 on request
K1811.132051X10external threadjet black RAL 9005stainless steel1M532101425522,110-12 on request
K1811.132051X15external threadjet black RAL 9005stainless steel1M532101425522,115-12 on request
K1811.132051X20external threadjet black RAL 9005stainless steel1M532101425522,120-12 on request
K1811.132051X25external threadjet black RAL 9005stainless steel1M532101425522,125-12 on request
K1811.132051X30external threadjet black RAL 9005stainless steel1M532101425522,130-12 on request
K1811.132051X40external threadjet black RAL 9005stainless steel1M532101425522,140-12 on request
K1811.140051X10external threadjet black RAL 9005stainless steel2M54013,51830,55,526,610-12 on request
K1811.140051X15external threadjet black RAL 9005stainless steel2M54013,51830,55,526,615-12 on request
K1811.140051X20external threadjet black RAL 9005stainless steel2M54013,51830,55,526,620-12 on request
K1811.140051X25external threadjet black RAL 9005stainless steel2M54013,51830,55,526,625-12 on request
K1811.140051X30external threadjet black RAL 9005stainless steel2M54013,51830,55,526,630-12 on request
K1811.140051X40external threadjet black RAL 9005stainless steel2M54013,51830,55,526,640-12 on request
K1811.140061X10external threadjet black RAL 9005stainless steel2M64013,51830,55,526,610-12 on request
K1811.140061X15external threadjet black RAL 9005stainless steel2M64013,51830,55,526,615-12 on request
K1811.140061X20external threadjet black RAL 9005stainless steel2M64013,51830,55,526,620-12 on request
K1811.140061X25external threadjet black RAL 9005stainless steel2M64013,51830,55,526,625-12 on request
K1811.140061X30external threadjet black RAL 9005stainless steel2M64013,51830,55,526,630-12 on request
K1811.140061X40external threadjet black RAL 9005stainless steel2M64013,51830,55,526,640-12 on request
K1811.140081X15external threadjet black RAL 9005stainless steel2M84013,51830,55,526,615-12 on request
K1811.140081X20external threadjet black RAL 9005stainless steel2M84013,51830,55,526,620-12 on request
K1811.140081X25external threadjet black RAL 9005stainless steel2M84013,51830,55,526,625-12 on request
K1811.140081X30external threadjet black RAL 9005stainless steel2M84013,51830,55,526,630-12 on request
K1811.140081X40external threadjet black RAL 9005stainless steel2M84013,51830,55,526,640-12 on request
K1811.150081X15external threadjet black RAL 9005stainless steel3M850172241,91037,115-12 on request
K1811.150081X20external threadjet black RAL 9005stainless steel3M850172241,91037,120-12 on request
K1811.150081X25external threadjet black RAL 9005stainless steel3M850172241,91037,125-12 on request
K1811.150081X30external threadjet black RAL 9005stainless steel3M850172241,91037,130-12 on request
K1811.150081X40external threadjet black RAL 9005stainless steel3M850172241,91037,140-12 on request
K1811.150101X20external threadjet black RAL 9005stainless steel3M1050172241,91037,120-12 on request
K1811.150101X25external threadjet black RAL 9005stainless steel3M1050172241,91037,125-12 on request
K1811.150101X30external threadjet black RAL 9005stainless steel3M1050172241,91037,130-12 on request
K1811.150101X40external threadjet black RAL 9005stainless steel3M1050172241,91037,140-12 on request
K1811.1320484X10external threadtraffic red RAL 3020stainless steel1M432101425522,110-12 on request
K1811.1320484X15external threadtraffic red RAL 3020stainless steel1M432101425522,115-12 on request
K1811.1320484X20external threadtraffic red RAL 3020stainless steel1M432101425522,120-12 on request
K1811.1320484X30external threadtraffic red RAL 3020stainless steel1M432101425522,130-12 on request
K1811.1320484X40external threadtraffic red RAL 3020stainless steel1M432101425522,140-12 on request
K1811.1320584X10external threadtraffic red RAL 3020stainless steel1M532101425522,110-12 on request
K1811.1320584X15external threadtraffic red RAL 3020stainless steel1M532101425522,115-12 on request
K1811.1320584X20external threadtraffic red RAL 3020stainless steel1M532101425522,120-12 on request
K1811.1320584X25external threadtraffic red RAL 3020stainless steel1M532101425522,125-12 on request
K1811.1320584X30external threadtraffic red RAL 3020stainless steel1M532101425522,130-12 on request
K1811.1320584X40external threadtraffic red RAL 3020stainless steel1M532101425522,140-12 on request
K1811.1400584X10external threadtraffic red RAL 3020stainless steel2M54013,51830,55,526,610-12 on request
K1811.1400584X15external threadtraffic red RAL 3020stainless steel2M54013,51830,55,526,615-12 on request
K1811.1400584X20external threadtraffic red RAL 3020stainless steel2M54013,51830,55,526,620-12 on request
K1811.1400584X25external threadtraffic red RAL 3020stainless steel2M54013,51830,55,526,625-12 on request
K1811.1400584X30external threadtraffic red RAL 3020stainless steel2M54013,51830,55,526,630-12 on request
K1811.1400584X40external threadtraffic red RAL 3020stainless steel2M54013,51830,55,526,640-12 on request
K1811.1400684X10external threadtraffic red RAL 3020stainless steel2M64013,51830,55,526,610-12 on request
K1811.1400684X15external threadtraffic red RAL 3020stainless steel2M64013,51830,55,526,615-12 on request
K1811.1400684X20external threadtraffic red RAL 3020stainless steel2M64013,51830,55,526,620-12 on request
K1811.1400684X25external threadtraffic red RAL 3020stainless steel2M64013,51830,55,526,625-12 on request
K1811.1400684X30external threadtraffic red RAL 3020stainless steel2M64013,51830,55,526,630-12 on request
K1811.1400684X40external threadtraffic red RAL 3020stainless steel2M64013,51830,55,526,640-12 on request
K1811.1400884X15external threadtraffic red RAL 3020stainless steel2M84013,51830,55,526,615-12 on request
K1811.1400884X20external threadtraffic red RAL 3020stainless steel2M84013,51830,55,526,620-12 on request
K1811.1400884X25external threadtraffic red RAL 3020stainless steel2M84013,51830,55,526,625-12 on request
K1811.1400884X30external threadtraffic red RAL 3020stainless steel2M84013,51830,55,526,630-12 on request
K1811.1400884X40external threadtraffic red RAL 3020stainless steel2M84013,51830,55,526,640-12 on request
K1811.1500884X15external threadtraffic red RAL 3020stainless steel3M850172241,91037,115-12 on request
K1811.1500884X20external threadtraffic red RAL 3020stainless steel3M850172241,91037,120-12 on request
K1811.1500884X25external threadtraffic red RAL 3020stainless steel3M850172241,91037,125-12 on request
K1811.1500884X30external threadtraffic red RAL 3020stainless steel3M850172241,91037,130-12 on request
K1811.1500884X40external threadtraffic red RAL 3020stainless steel3M850172241,91037,140-12 on request
K1811.1501084X20external threadtraffic red RAL 3020stainless steel3M1050172241,91037,120-12 on request
K1811.1501084X25external threadtraffic red RAL 3020stainless steel3M1050172241,91037,125-12 on request
K1811.1501084X30external threadtraffic red RAL 3020stainless steel3M1050172241,91037,130-12 on request
K1811.1501084X40external threadtraffic red RAL 3020stainless steel3M1050172241,91037,140-12 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33