- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- Cam levers
- K0645
Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel
- K0647
Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel
- K0751
Cam levers, plastic with quick lock, plastic thrust washer and steel locking pin
- K0118
Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud
- K1500
Cam levers, aluminium with steel mandrel collet and plastic thrust washer
- K2120
Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2123
Cam levers, steel with internal or external thread, plastic thrust washer and steel stud
- K2121
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud
- K2122
Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2125
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2128
Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud
- K2126
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud
- K2127
Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2130
Stainless steel washer for cam lever
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0751Cam levers, plastic with quick lock, plastic thrust washer and... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Handle and thrust washer fibreglass reinforced PA66 plastic, black.
Hinge pins bright 1.4305 stainless steel.
Locking pin trivalent blue passivated steel.
Spring clip trivalent passivated 1.4310 stainless steel. Note:A sheet metal element can be positioned by engaging the spring clip. The sheet metal element is then clamped using the handle. Plastics are subject to creeping under load (retardation), this can cause reduced clamping force. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | A1 | B | H | H1 | X Material thickness | Clamping force ca. N | CAD | Acc. | Price | Order |
---|
K0751.121107X2 | 71,5 | 79,6 | 22 | 14 | 23,4 | 1,9 - 2,3 | 500 |  | | on request | | K0751.121107X4 | 71,5 | 79,6 | 22 | 14 | 23,4 | 3,9 - 4,3 | 500 |  | | on request | | K0751.121107X6 | 71,5 | 79,6 | 22 | 14 | 23,4 | 5,9 - 6,3 | 500 |  | | on request | | K0751.121107X8 | 71,5 | 79,6 | 22 | 14 | 23,4 | 7,9 - 8,3 | 500 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|