- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- Cam levers
- K0645
Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel
- K0647
Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel
- K0751
Cam levers, plastic with quick lock, plastic thrust washer and steel locking pin
- K0118
Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud
- K1500
Cam levers, aluminium with steel mandrel collet and plastic thrust washer
- K2120
Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2123
Cam levers, steel with internal or external thread, plastic thrust washer and steel stud
- K2121
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud
- K2122
Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2125
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2128
Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud
- K2126
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud
- K2127
Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2130
Stainless steel washer for cam lever
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0118Cam levers, plastic with elastomer lock, plastic thrust washer... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle and thrust washer fibreglass reinforced plastic PA 66.
Hinge pin 1.4305 stainless steel.
Stud and washer steel grade 5.8.
Expanding bush PUR elastomer. Version:Handles and thrust washer black. Hinge pins bright. Screw, washer, locknut and thrust washer trivalent blue-passivated.Note:Actuating the handle causes the elastomer bush to expand and form to the surrounding surface. The amount of expansion of the elastomer bush and hence the clamping force can be adjusted by tightening or loosening the locknut. The thread lock in the nut also ensures that the preset clamping force remains unchanged when the clamp is released.Application:The specified holding forces are not suitable for constant loads. We would be happy to supply samples to test on your application.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | B | B1 | H | H1 | H2 | H3 | A | A1 | SW | Clamping force ca. N clamp bore (no permanent load) | Clamping force ca. N plate clamping (no permanent load) | CAD | Acc. | Price | Order |
---|
K0118.121112X12 | 12 | 18,1 | 22 | 16 | 14 | 23,2 | 12,85 | 12 | 71,5 | 79,6 | 10 | 100 | 50 |  | | on request | | K0118.121114X12 | 14 | 18,1 | 22 | 16 | 14 | 23,2 | 12,85 | 12 | 71,5 | 79,6 | 10 | 150 | 60 |  | | on request | | K0118.221116X20 | 16 | 27,1 | 33 | 24 | 16,2 | 27,8 | 14,7 | 20 | 99,9 | 110 | 13 | 350 | 60 |  | | on request | | K0118.221118X20 | 18 | 27,1 | 33 | 24 | 16,2 | 27,8 | 14,7 | 20 | 99,9 | 110 | 13 | 350 | 100 |  | | on request | | K0118.221120X20 | 20 | 27,1 | 33 | 24 | 16,2 | 27,8 | 14,7 | 20 | 99,9 | 110 | 16 | 350 | 100 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|