- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- tube clamps
- K0472
Tube clamps, cross, plastic
- K0472
Tube clamps, cross, aluminium
- K0472
Tube clamps cross stainless steel
- K0472
Tube clamps, cross, aluminium
- K0473
Tube clamps, cross, plastic
- K0473
Tube clamps, cross, aluminium
- K0474
Tube clamps, cross, plastic
- K0474
Tube clamps, cross, aluminium
- K0475
Tube clamps T-angle plastic
- K0475
Tube clamps T-angle, plastic with ball joint
- K0475
Tube clamps T-angle aluminium
- K0475
Tube clamps T-angle, aluminum with ball joint
- K0475
Tube clamps T-angle stainless steel
- K0476
Tube clamps T-angle plastic
- K0476
Tube clamps T-angle aluminium
- K0476
Tube clamps, right-angle, plastic
- K0476
Tube clamps, right-angle, aluminium
- K0477
Tube clamps, base, plastic
- K0477
Tube clamps base, plastic with ball joint
- K0477
Tube clamps, base, aluminium
- K0477
Tube clamps base, aluminum with ball joint
- K0477
Tube clamps base stainless steel
- K0478
Tube clamps, base, plastic
- K0478
Tube clamps, base, aluminium
- K0479
Tube clamps, flange, plastic
- K0479
Tube clamps, flange, aluminium
- K0479
Tube clamps, flange, aluminium
- K0479
Tube clamps flange stainless steel
- K0480
Tube clamps, flange, plastic
- K0480
Tube clamps, flange, aluminium
- K0481
Tube clamps, straight, plastic
- K0483
Tube clamps, straight, plastic
- K0483
Tube clamps straight, plastic with ball joint
- K0483
Tube clamps, straight, aluminium
- K0483
Tube clamps straight, aluminum with ball joint
- K0483
Tube clamps straight, aluminium with double ball joint
- K0484
Tube clamps swivel half, sunken teeth, plastic
- K0484
Tube clamps, swivel half aluminium, with sunken teeth
- K0485
Tube clamps swivel half, raised teeth, plastic
- K0485
Tube clamps swivel half aluminium, with raised teeth
- K0486
Tube clamps swivel half, sunken teeth, plastic
- K0486
Tube clamps, swivel half aluminium, with sunken teeth
- K0487
Tube clamps swivel base, sunken teeth, plastic
- K0487
Tube clamps swivel base aluminium, with sunken teeth
- K0488
Tube clamps, swivel, plastic
- K0488
Tube clamps, swivel, aluminium
- K0489
Tube clamps, swivel, plastic
- K0489
Tube clamps swivel, plastic with ball joint
- K0489
Tube clamps, swivel, aluminium
- K0489
Tube clamps swivel, aluminium with ball joint
- K0490
Tube clamps, swivel base, plastic
- K0490
Tube clamps, swivel base, aluminium
- K0491
Reducer sleeves square
- K0492
Reducer sleeves round
- K0495
Linear actuators
- K0495
Linear actuators, stainless steel
- K0493
Round and square tubes
- K1966
Round aluminium tubes with slots
- K1967
Rotation locks plastic for tube clamps
- K0494
Tube end plugs, plastic for round and square tubes
- K2028
Protective caps, plastic for round tubes
- K2029
Protective caps, plastic for square tubes
- K0496
Linear actuator connector clamps, cross
- K0496
Linear actuator connector clamps, stainless steel cross
- K0497
Linear actuator connector clamps, cross
- K0498
Linear actuator connector clamps, flange
- K0498
Linear actuator connector clamps, stainless steel flange
- K0499
Linear actuator connector clamps, base
- K0499
Linear actuator connector clamps, stainless steel base
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0479Tube clamps, flange, aluminium |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Cast aluminium. DIN 7984 screws and DIN 985 nuts, steel.Version:Vibratory ground. Screws and nuts electro zinc-plated.Note:* Elongated holeOn request:Clamping levers for tightening and other diameters.Accessory:- Round and square tubes K0493Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | hole arrangement | A | B | C | D | E | F | G | H | K | L | M | N | O | P | R | S | U | CAD | Acc. | Price | Order |
---|
K0479.512 | 1 | 12,1 | 5,5* (2x) | 18 | 25 | 35 | 31 | 35 | 38 | 32,5 | 41 | 50 | 5 | - | 23 | - | M6x20 | 40 |  |  | on request | | K0479.514 | 2 | 14,1 | 5,5 (2x) | 18 | 25 | 35 | 31 | 35 | - | 32,5 | 41 | 50 | 5 | - | 23 | - | M6x20 | 40 |  |  | on request | | K0479.515 | 2 | 15,1 | 5,5 (2x) | 18 | 25 | 35 | 31 | 35 | - | 32,5 | 41 | 50 | 5 | - | 23 | - | M6x20 | 40 |  |  | on request | | K0479.516 | 1 | 16,1 | 5,5* (2x) | 18 | 25 | 35 | 31 | 35 | 38 | 32,5 | 41 | 50 | 5 | - | 23 | - | M6x20 | 40 |  |  | on request | | K0479.518 | 2 | 18,1 | 5,5 (2x) | 18 | 25 | 35 | 31 | 35 | - | 32,5 | 41 | 50 | 5 | - | 23 | - | M6x20 | 40 |  |  | on request | | K0479.520 | 1 | 20,1 | 6,5* (2x) | 30 | 40 | 40 | 50 | 55 | 53 | 53 | 63 | 78 | 7 | - | 33 | - | M8x25 | 60 |  |  | on request | | K0479.525 | 1 | 25,1 | 6,5* (2x) | 30 | 40 | 40 | 50 | 55 | 53 | 53 | 63 | 78 | 7 | - | 33 | - | M8x25 | 60 |  |  | on request | | K0479.530 | 1 | 30,1 | 6,5* (2x) | 30 | 40 | 40 | 50 | 55 | 53 | 53 | 63 | 78 | 7 | - | 33 | - | M8x25 | 60 |  |  | on request | | K0479.540 | 3 | 40,17 | 8,5* (4x) | 42 | 56 | 60 | 70 | 80 | 80 | 74 | 87 | 105 | 10 | 60 | 40 | 52 | M10x30 | 82 |  |  | on request | | K0479.550 | 3 | 50,22 | 10,5* (4x) | 50 | 66 | 65 | 83 | 90 | 98 | 85 | 98 | 128 | 14 | 62 | 45 | 60 | M10x35 | 100 |  |  | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|