Product groups
Tube clamps, swivel base, aluminium
K0490

Tube clamps, swivel base, aluminium

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:Tube swivel clamps can be infinitely rotated through 180°.

* Elongated hole
On request:Clamping levers for tightening and other diameters.Accessory:- Round and square tubes K0493Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0490 Tube clamps swivel base aluminium 673 kB

Drawings

Tube clamps, swivel base, aluminium

Item selection/filter

Order No.A

BCDEFGHKLMNOPRSUCADAcc.PriceOrder
K0490.51212,16* (2x)252629,4405020-64445352137,5M6x1838  on request
K0490.51414,16* (2x)252629,4405020-64445352137,5M6x1838  on request
K0490.51616,16* (2x)252629,4405020-64445352137,5M6x1838  on request
K0490.51818,16* (2x)252629,4405020-64445352137,5M6x1838  on request
K0490.52020,17* (4x)45404257753357106737753352M8x35-  on request
K0490.52525,17* (4x)45404257753357106737753352M8x35-  on request
K0490.53030,17* (4x)45404257753357106737753352M8x35-  on request
K0490.54040,29* (4x)605657761004476144100101004869M10x50-  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33