Product groups
Push-pull clamps heavy-duty version with reversible hand lever
K0088

Push-pull clamps heavy-duty version with reversible hand lever

go back

Item description/product images

DescriptionMaterial:Steel.
Body ductile iron (SG iron)
Version:Phosphated.
Lever trivalent passivated.
Plastic grip oil-resistant.
Note:The clamps lock in the open and closed handle positions. They can be used for thrust or tension clamping.
These clamps also have travel limitation for advance and retraction.
Accessory:K0099
K0101
K0102
K0103
K0106
Drawing reference:
1) handle can be mounted right or left
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0088 Push-pull clamps heavy-duty version with reversible hand lever 198 kB
 Technical information 2,8 MB

Drawings

Push-pull clamps heavy-duty version with reversible hand lever

Item selection/filter

Order No.Component
colour
AA1A2A3BB1C1C2D

D1HLL1L2L3MTravel
S
hole
arrangement
Hand
force
FH N
Retaining
force
F2 N
Opening
angle of
handle
CADAcc.PriceOrder
K0088.0600blue892536,5-4633,423125,514127127383065M83221406000185°  on request
K0088.1200blue13383541614132188,5201961885540106M1050115012000185°  on request
K0088.2500blue1971145458254412210,32527030010360125M1275117025000185°  on request
K0088.5000blue2541070708557502810,33036039013660155M16100120050000185°  on request
K0088.060003red892536,5-4633,423125,514127127383065M83221406000185°  on request
K0088.120003red13383541614132188,5201961885540106M1050115012000185°  on request
K0088.250003red1971145458254412210,32527030010360125M1275117025000185°  on request
K0088.500003red2541070708557502810,33036039013660155M16100120050000185°  on request
Order No.

Thrust rod extended / Clamping force F1 NCADAcc.PriceOrder
K0088.06005mm/1100N, 10mm/700N, 15mm/750N, 20mm/800N, 25mm/850N, 30mm/1460N, 31mm/1900N, 32mm/5800N  on request
K0088.12005mm/1670N, 10mm/900N, 15mm/730N, 20mm/700N, 25mm/720N, 30mm/850N, 35mm/1000N, 40mm/1100N, 45mm/1500N, 48mm/2200N, 49mm/2900N, 50mm/9300N  on request
K0088.250010mm/1000N, 20mm/720N, 30mm/600N, 40mm/700N, 50mm/880N, 60mm/1180N, 70mm/1900N, 72mm/2300N, 74mm/3530N, 75mm/11000N  on request
K0088.500010mm/1800N, 20mm/1100N, 30mm/750N, 40mm/800N, 50mm/820N, 70mm/1000N, 80mm/1300N, 90mm/1900N, 95mm/2500N, 97mm/3100N, 99mm/4500N, 100mm/12100N  on request
K0088.0600035mm/1100N, 10mm/700N, 15mm/750N, 20mm/800N, 25mm/850N, 30mm/1460N,31mm/1900N, 32mm/5800N  on request
K0088.1200035mm/1670N, 10mm/900N, 15mm/730N, 20mm/700N, 25mm/720N, 30mm/850N,35mm/1000N, 40mm/1100N, 45mm/1500N, 48mm/2200N, 49mm/2900N, 50mm/9300N  on request
K0088.25000310mm/1000N, 20mm/720N, 30mm/600N, 40mm/700N, 50mm/880N, 60mm/1180N,70mm/1900N, 72mm/2300N, 74mm/3530N, 75mm/11000N  on request
K0088.50000310mm/1800N, 20mm/1100N, 30mm/750N, 40mm/800N, 50mm/820N, 70mm/1000N,80mm/1300N, 90mm/1900N, 95mm/2500N, 97mm/3100N, 99mm/4500N, 100mm/12100N  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33