Product groups
Toggle clamps vertical with straight foot and fixed clamping spindle
K0056

Toggle clamps vertical with straight foot and fixed clamping...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Trivalent passivated.
Clamping spindle and nuts phosphated.
Plastic grip oil-resistant.
Note:The opening angle between the holding arm and the handle can be reduced or increased by repositioning or removing the stop pin.

A neoprene pressure pad is supplied with version K0056.0150.
Accessory:K0100
K0101
K0102
K0103
K0106
Drawing reference:
1) stop pin position 1
2) stop pin position 2
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0056 Toggle clamps vertical with straight foot and fixed clamping spindle 169 kB
 Technical information 2,8 MB

Drawings

Toggle clamps vertical with straight foot and fixed clamping spindle

Overview of items (compressed)

Item selection/filter
Order No.Opening angle
holding arm
position 1
Opening angle
holding arm
position 2
Opening angle
holding arm
stop pin removed
Opening angle
handle
position 1
Opening angle
handle
position 2
Opening angle
handle
stop pin removed
Matching
plastic grip
CADAcc.PriceOrder
K0056.015095°-185°75°-110°K0100.19  on request
K0056.025095°125°160°70°85°100°K0100.28  on request
K0056.035090°120°180°70°80°110°K0100.30  on request
K0056.045090°125°180°70°85°110°K0100.34  on request
K0056.055090°120°180°65°80°110°K0100.35  on request
Order No.

AA1A2BB1B2CC1C2DHLL1MHand
force
FH N
Retaining
force
F1 N
Clamping
force
F3 N
CADAcc.PriceOrder
K0056.015012,72771262428115,45,11356026M6x501201500900  on request
K0056.025019358126263721,577,11908745M8x6019025001150  on request
K0056.035032509168335225,59,68,324012465M10x8023035001650  on request
K0056.045032531020104257308,78,724613674M12x10026045001650  on request
K0056.0550517612,52010411013812,712,3345197108M16x15029055001900  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33