Product groups
Swivel and fixed castors medium-duty version
K1765

Swivel and fixed castors medium-duty version

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.Temperature range:-25 °C to +70 °C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1765 Swivel and fixed castors medium-duty version 403 kB

Drawings (total overview)

Swivel and fixed castors medium-duty version
Swivel and fixed castors medium-duty version

Fixed castors

More information

Drawings

Fixed castors

Item selection/filter

Order No.ItemWheel
bearing
BB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
K1765.101000401Fixed castorball bearing4060558510091251008076200 on request
K1765.101250401Fixed castorball bearing4060558512591501008076200 on request
K1765.101500501Fixed castorball bearing50807511015011190140105-400 on request
K1765.101600501Fixed castorball bearing50807511016011195140105-400 on request
K1765.102000501Fixed castorball bearing50807511020011235140105-400 on request

Swivel castors

More information

Drawings

Swivel castors
Swivel castors

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1765.10100040Swivel castorball bearing36406055851009125100807686200 on request
K1765.10125040Swivel castorball bearing404060558512591501008076102,5200 on request
K1765.10150050Swivel castorball bearing6050807511015011190140105-135400 on request
K1765.10160050Swivel castorball bearing6050807511016011195140105-140400 on request
K1765.10200050Swivel castorball bearing6550807511020011235140105-165400 on request

Swivel castors with stop fix

More information

Drawings

Swivel castors with stop fix
Swivel castors with stop fix

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1765.101000402Swivel castorball bearing36406055851009125100807686200 on request
K1765.101250402Swivel castorball bearing404060558512591501008076102,5200 on request
K1765.101500502Swivel castorball bearing6050807511015011190140105-135400 on request
K1765.101600502Swivel castorball bearing6050807511016011195140105-140400 on request
K1765.102000502Swivel castorball bearing6550807511020011235140105-165400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33