Product groups
Swivel and fixed castors medium-duty version
K1765

Swivel and fixed castors medium-duty version

go back

Item description/product images

Back to group overview
DescriptionMaterial:Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.Temperature range:-25 °C to +70 °C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1765 Swivel and fixed castors medium-duty version 403 kB

Drawings (total overview)

Swivel and fixed castors medium-duty version
Swivel and fixed castors medium-duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1765.101000401Fixed castorwithout locking systemball bearing-4060558510091251008076-200 on request
K1765.101250401Fixed castorwithout locking systemball bearing-4060558512591501008076-200 on request
K1765.101500501Fixed castorwithout locking systemball bearing-50807511015011190140105--400 on request
K1765.101600501Fixed castorwithout locking systemball bearing-50807511016011195140105--400 on request
K1765.102000501Fixed castorwithout locking systemball bearing-50807511020011235140105--400 on request
K1765.10100040Swivel castorwithout locking systemball bearing36406055851009125100807686200 on request
K1765.10125040Swivel castorwithout locking systemball bearing404060558512591501008076102,5200 on request
K1765.10150050Swivel castorwithout locking systemball bearing6050807511015011190140105-135400 on request
K1765.10160050Swivel castorwithout locking systemball bearing6050807511016011195140105-140400 on request
K1765.10200050Swivel castorwithout locking systemball bearing6550807511020011235140105-165400 on request
K1765.101000402Swivel castorwith stop-fix locking systemball bearing36406055851009125100807686200 on request
K1765.101250402Swivel castorwith stop-fix locking systemball bearing404060558512591501008076102,5200 on request
K1765.101500502Swivel castorwith stop-fix locking systemball bearing6050807511015011190140105-135400 on request
K1765.101600502Swivel castorwith stop-fix locking systemball bearing6050807511016011195140105-140400 on request
K1765.102000502Swivel castorwith stop-fix locking systemball bearing6550807511020011235140105-165400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33