Product groups
Snap locks, plastic with knob
K1653

Snap locks, plastic with knob

go back

Item description/product images

DescriptionMaterial:PC/ABS.Version:Black, chromed, white or beige.Note:The push-in knob enables these snap locks to be installed flush into doors, hatches and panels.

Flammability: listed UL94-HB
Max. torque to tighten the nut: 4.2 Nm.
Type of operation:When not actuated, the knob is flush with the housing. When the knob is pressed, it springs out and can be used to pull the door open. The door latches automatically when pushed shut. Press the knob in again to make it flush with the housing.Application:- Automobile industry
- Medical technology
- Machine construction
- Boat and ship building
- Aviation and aerospace
- Furniture industry
Assembly:1. Produce a mounting cutout as shown in the drawing.
2. Attach the catch plate.
3. Secure from the rear using the mounting nut.
Supplied withMounting nut and catch plate.
M5 screws for the catch plate are not supplied.
Drawing reference:
1) Knob
2) Guide pin to prevent twisting
3) Door leaf
4) Frame
5) Mounting nut
6) Housing
7) Catch plate
8) For guide pin (optional)
9) Cutout to prevent twisting (optional)
10) Mounting cutout
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1653 Snap locks, plastic with knob 222 kB

Drawings

Snap locks, plastic with knob

Item selection/filter

Order No.Main
colour
AB

B1B2B3B4DD1D2HH1H2CADAcc.PriceOrder
K1653.247400black284026,512405,2M32x1,53274736,617 on request
K1653.247401chromed284026,512405,2M32x1,53274736,617 on request
K1653.247402white284026,512405,2M32x1,53274736,617 on request
K1653.247403beige284026,512405,2M32x1,53274736,617 on request
Order No.Main
colour
H3H4H5H6L

L1L2L3L4Max.
operating load
in N
Temperature range
°C
S = Door thickness
in mm
CADAcc.PriceOrder
K1653.247400black3,2261030,237,5526,57,21518,5310-30 to 601,2-19 on request
K1653.247401chromed3,2261030,237,5526,57,21518,5310-30 to 601,2-19 on request
K1653.247402white3,2261030,237,5526,57,21518,5310-30 to 601,2-19 on request
K1653.247403beige3,2261030,237,5526,57,21518,5310-30 to 601,2-19 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33