- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Clamping units
- Clamp straps
- K0835
Clamp straps
- K0836
Clamp straps tapped both ends
- K0837
Clamp straps, adjustable
- K0838
Clamp straps, adjustable
- K1824
Clamp straps with force sensor
- K1516
Clamp straps, flat, similar to DIN 6314, steel or aluminium
- K1949
Clamp straps with flattened ball
- K0001
Clamp straps
- K1948
Clamp straps, adjustable
- K0834
Clamp straps pin-end
- K1952
Clamp straps open U DIN 6315, steel or aluminium
- K1953
Clamp straps open U flat pin, steel or aluminium
- K0002
Clamp straps gooseneck
- K1950
Clamp straps gooseneck narrow, steel
- K1951
Clamp straps gooseneck DIN 6316 wide, steel or aluminium
- K1956
Clamp straps, adjustable
- K1955
Clamp straps mini double sided
- K0859
Clamp springs
- Hook clamps
- Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0834_AClamp straps, pin-end, Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Note:Clamp straps, pin-end can be used in conjunction with other fixture elements, such as K0839, K0821, K0307. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | B | C | CAD | Acc. | Price | Order |
---|
K0834.08063 | 63 | 15 | 14 |  | | on request | | K0834.08075 | 75 | 20 | 20 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|