- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- K0709
Quick-fit couplings with radial offset compensation
- K0710
Quick-fit couplings with radial offset compensation and mounting flange
- K0711
Quick-fit couplings with angular and radial offset compensation
- K1934
Clevis joints for rod ends
- K1935
Clevis joints for rod ends stainless steel
- K0731
Clevis joints, steel with snap-in pin DIN 71752
- K0732
Clevis joints stainless steel DIN 71752
- K0733
Clevis joints, steel DIN 71752
- K2230
Clevises, steel or stainless steel DIN 71752
- K1459
Clevis, steel or stainless steel with external thread
- K1460
Clevis tang, steel or stainless steel
- K1139
Snap-in pins, steel for clevis DIN 71752
- K1454
Pins with circlip groove suitable for clevis
- K1455
Pins with circlip groove suitable for clevis
- K1456
Pins with split pin hole suitable for clevis
- K2144
Pin with head ISO 2341 Form B
- K0734
Ball joints DIN 71802
- K0734
Angle joints stainless steel like DIN 71802, Form CS with sealing cap
- K0712
Ball seats for ball joints DIN 71805
- K0713
Ball studs for ball joints DIN 71803
- K0127
Rod-end eyes
- K0714
Circlips for ball seats DIN 71805
- K1136
Split pins DIN EN ISO 1234
- K1137
R-clips similar to DIN 11024
- K2014
Linchpins DIN 11023
- K0715
Axial joints similar to DIN 71802
- K1936
Axial joints for tractive forces adjustable
- K0716
Rod ends with ball bearing external thread, DIN ISO 12240-4
- K0717
Rod ends with ball bearing internal thread, DIN ISO 12240-4
- K0718
Rod ends with plain bearing external thread, DIN ISO 12240-4
- K2079
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, maintenance-free
- K2085
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0719
Rod ends with plain bearing internal thread, DIN ISO 12240-4
- K2080
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, maintenance-free
- K2086
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0720
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4
- K2081
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0721
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4
- K2082
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0722
Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4
- K2083
Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1, maintenance-free
- K0723
Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4
- K2084
Rod ends with plain bearing internal thread, narrow head, DIN ISO 12240-1, maintenance-free
- K1324
Spherical bearings K/E series DIN ISO 12240-1
- K1465
Rod ends igubal® with plain bearing external thread, similar to DIN ISO 12240-4
- K1466
Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0718Rod ends with plain bearing external thread, DIN ISO 12240-4 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing size (D) 5-12 turned free-cutting steel. From size (D) 16 forged QT steel. Ball joint: roller bearing steel, hardened, ground and polished. Bearing shell bronze, with glued-in PTFE fabricVersion:Electro zinc-plated.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version | D | D1 | A | B | H | H1 | K | L | L1 | α | Dynamic base loads kN | Static base loads kN | CAD | Acc. | Price | Order |
---|
K0718.05 | RH thread | 5 | M5 | 33 | 18 | 8 | 6 | 11,11 | 20 | 9 | 13° | 7,5 | 4,3 | | | on request | | K0718.06 | RH thread | 6 | M6 | 36 | 20 | 9 | 6,75 | 12,7 | 22 | 12 | 13° | 9,3 | 6 | | | on request | | K0718.08 | RH thread | 8 | M8 | 42 | 24 | 12 | 9 | 15,87 | 25 | 15 | 13° | 16,7 | 11 | | | on request | | K0718.10 | RH thread | 10 | M10 | 48 | 28 | 14 | 10,5 | 19,05 | 29 | 15 | 13° | 23,4 | 17,4 | | | on request | | K0718.12 | RH thread | 12 | M12 | 54 | 32 | 16 | 12 | 22,22 | 33 | 19 | 13° | 32 | 23,5 | | | on request | | K0718.16 | RH thread | 16 | M16 | 66 | 42 | 21 | 15 | 28,57 | 40 | 22 | 15° | 52,7 | 32 | | | on request | | K0718.20 | RH thread | 20 | M20x1,5 | 78 | 50 | 25 | 18 | 34,92 | 47 | 28 | 15° | 78,1 | 43,8 | | | on request | | K0718.22 | RH thread | 22 | M22x1,5 | 84 | 54 | 28 | 20 | 38,1 | 51 | 26 | 15° | 97,2 | 52,6 | | | on request | | K0718.051 | LH thread | 5 | M5 | 33 | 18 | 8 | 6 | 11,11 | 20 | 9 | 13° | 7,5 | 4,3 | | | on request | | K0718.061 | LH thread | 6 | M6 | 36 | 20 | 9 | 6,75 | 12,7 | 22 | 12 | 13° | 9,3 | 6 | | | on request | | K0718.081 | LH thread | 8 | M8 | 42 | 24 | 12 | 9 | 15,87 | 25 | 15 | 13° | 16,7 | 11 | | | on request | | K0718.101 | LH thread | 10 | M10 | 48 | 28 | 14 | 10,5 | 19,05 | 29 | 15 | 13° | 23,4 | 17,4 | | | on request | | K0718.121 | LH thread | 12 | M12 | 54 | 32 | 16 | 12 | 22,22 | 33 | 19 | 13° | 32 | 23,5 | | | on request | | K0718.161 | LH thread | 16 | M16 | 66 | 42 | 21 | 15 | 28,57 | 40 | 22 | 15° | 52,7 | 32 | | | on request | | K0718.201 | LH thread | 20 | M20x1,5 | 78 | 50 | 25 | 18 | 34,92 | 47 | 28 | 15° | 78,1 | 43,8 | | | on request | | K0718.221 | LH thread | 22 | M22x1,5 | 84 | 54 | 28 | 20 | 38,1 | 51 | 26 | 15° | 97,2 | 52,6 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|