- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- K0709
Quick-fit couplings with radial offset compensation
- K0710
Quick-fit couplings with radial offset compensation and mounting flange
- K0711
Quick-fit couplings with angular and radial offset compensation
- K1934
Clevis joints for rod ends
- K1935
Clevis joints for rod ends stainless steel
- K0731
Clevis joints, steel with snap-in pin DIN 71752
- K0732
Clevis joints stainless steel DIN 71752
- K0733
Clevis joints, steel DIN 71752
- K2230
Clevises, steel or stainless steel DIN 71752
- K1459
Clevis, steel or stainless steel with external thread
- K1460
Clevis tang, steel or stainless steel
- K1139
Snap-in pins, steel for clevis DIN 71752
- K1454
Pins with circlip groove suitable for clevis
- K1455
Pins with circlip groove suitable for clevis
- K1456
Pins with split pin hole suitable for clevis
- K2144
Pin with head ISO 2341 Form B
- K0734
Ball joints DIN 71802
- K0734
Angle joints stainless steel like DIN 71802, Form CS with sealing cap
- K0712
Ball seats for ball joints DIN 71805
- K0713
Ball studs for ball joints DIN 71803
- K0127
Rod-end eyes
- K0714
Circlips for ball seats DIN 71805
- K1136
Split pins DIN EN ISO 1234
- K1137
R-clips similar to DIN 11024
- K2014
Linchpins DIN 11023
- K0715
Axial joints similar to DIN 71802
- K1936
Axial joints for tractive forces adjustable
- K0716
Rod ends with ball bearing external thread, DIN ISO 12240-4
- K0717
Rod ends with ball bearing internal thread, DIN ISO 12240-4
- K0718
Rod ends with plain bearing external thread, DIN ISO 12240-4
- K2079
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, maintenance-free
- K2085
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0719
Rod ends with plain bearing internal thread, DIN ISO 12240-4
- K2080
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, maintenance-free
- K2086
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1, can be re-lubricated
- K0720
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-4
- K2081
Rod ends with plain bearing external thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0721
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-4
- K2082
Rod ends with plain bearing internal thread, stainless steel, DIN ISO 12240-1, maintenance-free
- K0722
Rod ends with plain bearing external thread, narrow version, DIN ISO 12240-4
- K2083
Rod ends with plain bearing external thread, narrow head, DIN ISO 12240-1, maintenance-free
- K0723
Rod ends with plain bearing internal thread, narrow version, DIN ISO 12240-4
- K2084
Rod ends with plain bearing internal thread, narrow head, DIN ISO 12240-1, maintenance-free
- K1324
Spherical bearings K/E series DIN ISO 12240-1
- K1465
Rod ends igubal® with plain bearing external thread, similar to DIN ISO 12240-4
- K1466
Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0710Quick-fit couplings with radial offset compensation and... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Coupling part and steel flange. Nut (DIN 439), grade 8.8.Version:Coupling part and flange tempered and phosphated. Nut black oxidised.Note:Space saving quick-fit couplings with radial offset compensation suitable for multiple applications, e.g. as a link between a piston rod and a linear-movement unit. Assembly and disassembly of this simple, solid and two-part coupling is with a T-slot, a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.
The quick-fit coupling does not transmit any torque. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version | D | D1 | D2 | D3 | A | A1 | L | L1 min. | L2 | L3 | T | SW | radial offset compensation X max. | Max. permissible tensile and compressive stress kN | CAD | Acc. | Price | Order |
---|
K0710.06 | internal thread | M6 | 42 | 5,5 | 10 | 14 | 7 | 30,5 | 11 | - | 11 | 5,4 | 10 | 0,6 | 2,5 | | | on request | | K0710.08 | internal thread | M8 | 48 | 6,6 | 11 | 16 | 8 | 35,5 | 13,5 | - | 13 | 6,4 | 13 | 0,7 | 4,5 | | | on request | | K0710.10 | internal thread | M10 | 50 | 6,6 | 11 | 17 | 9 | 43,2 | 15 | - | 16 | 6,4 | 17 | 0,7 | 6,5 | | | on request | | K0710.101 | internal thread | M10x1,25 | 50 | 6,6 | 11 | 17 | 9 | 43,2 | 15 | - | 16 | 6,4 | 17 | 0,7 | 6,5 | | | on request | | K0710.12 | internal thread | M12 | 55 | 6,6 | 11 | 19 | 10 | 53,2 | 17,5 | - | 20,5 | 6,4 | 19 | 0,8 | 10 | | | on request | | K0710.121 | internal thread | M12x1,25 | 55 | 6,6 | 11 | 19 | 10 | 53,2 | 17,5 | - | 20,5 | 6,4 | 19 | 0,8 | 10 | | | on request | | K0710.16 | internal thread | M16 | 65 | 9 | 15 | 22,5 | 12,5 | 64 | 22 | - | 23 | 8,5 | 24 | 1 | 18 | | | on request | | K0710.161 | internal thread | M16x1,5 | 65 | 9 | 15 | 22,5 | 12,5 | 64 | 22 | - | 23 | 8,5 | 24 | 1 | 18 | | | on request | | K0710.20 | internal thread | M20 | 80 | 11 | 18 | 28 | 17 | 74 | 25 | - | 26 | 10 | 30 | 1 | 30 | | | on request | | K0710.201 | internal thread | M20x1,5 | 80 | 11 | 18 | 28 | 17 | 74 | 25 | - | 26 | 10 | 30 | 1 | 30 | | | on request | | K0710.0614 | external thread | M6 | 42 | 5,5 | 10 | 14 | 7 | 30,5 | 11 | 14 | 11 | 5,4 | 10 | 0,6 | 2,5 | | | on request | | K0710.0817 | external thread | M8 | 48 | 6,6 | 11 | 16 | 8 | 35,5 | 13,5 | 17 | 13 | 6,4 | 13 | 0,7 | 4,5 | | | on request | | K0710.1020 | external thread | M10 | 50 | 6,6 | 11 | 17 | 9 | 43,2 | 16 | 20 | 16 | 6,4 | 17 | 0,7 | 6,5 | | | on request | | K0710.10201 | external thread | M10x1,25 | 50 | 6,6 | 11 | 17 | 9 | 43,2 | 16 | 20 | 16 | 6,4 | 17 | 0,7 | 6,5 | | | on request | | K0710.1225 | external thread | M12 | 55 | 6,6 | 11 | 19 | 10 | 53,2 | 21 | 25 | 20,5 | 6,4 | 19 | 0,8 | 10 | | | on request | | K0710.12251 | external thread | M12x1,25 | 55 | 6,6 | 11 | 19 | 10 | 53,2 | 21 | 25 | 20,5 | 6,4 | 19 | 0,8 | 10 | | | on request | | K0710.1630 | external thread | M16 | 65 | 9 | 15 | 22,5 | 12,5 | 64 | 25 | 30 | 23 | 8,5 | 24 | 1 | 18 | | | on request | | K0710.16301 | external thread | M16x1,5 | 65 | 9 | 15 | 22,5 | 12,5 | 64 | 25 | 30 | 23 | 8,5 | 24 | 1 | 18 | | | on request | | K0710.2035 | external thread | M20 | 80 | 11 | 18 | 28 | 17 | 74 | 29 | 35 | 26 | 10 | 30 | 1 | 30 | | | on request | | K0710.20351 | external thread | M20x1,5 | 80 | 11 | 18 | 28 | 17 | 74 | 29 | 35 | 26 | 10 | 30 | 1 | 30 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|