Catalogue
Imprint
GT&C
Privacy notice
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Sale
Product Lines
HYDRAULIC
PNEUMATIC
DETECTABLE
FEATUREgrip
NOVOnox hygienic
19" TECHNOLOGY
Rustproof stainless steel
ESD
MEDIgrip
NATUREgrip
NOVOgrip
SYMPAtouch
Accessories for aluminium profiles
News
New products
KIPP News
Press area
Newsletter
Trade fairs
Trade fairs in Germany
International trade fairs
Trade Fair Impressions
Service
Product movies
CAD data
Catalogue order
Material overview
Shipment conditions
For suppliers
GT&C
Download
Catalogues
OPERATING PARTS | STANDARD ELEMENTS
CLAMPING TECHNOLOGY
KIPP Inc. Catalogue
Brochures
CAD data
Press area
Download section for suppliers
Certification
Contact
Home
Company
Product groups
Clamping levers
Tension levers
Cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Hygiene Shield
Workholding technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
K1523
2-spoke handwheels, aluminium
without grip
K1524
2-spoke handwheels, aluminium
with revolving cylinder grip
K1525
2-spoke handwheels, aluminium
with fold-down cylinder grip
K0725
Handwheels 2-spoke
plastic
K0725
Handwheels 2-spoke
plastic, with revolving grip
K0725
Handwheels 2-spoke
plastic, with folding grip
K0162
Handwheels 2-spoke
flat rim, aluminium
K0162
Handwheels 2-spoke
flat rim, aluminium
K0671
Handwheels
DIN 950 grey cast iron
K0160
Handwheels
DIN 950, aluminium
K1208
Handwheels
DIN 950, stainless steel
K1520
Disc handwheels, aluminium
without grip
K1521
Disc handwheels, aluminium
with revolving cylindrical grip
K1522
Disc handwheels, aluminium
with fold-down cylindrical grip
K0161
Handwheels disc
aluminium
K0161
Handwheels disc
aluminium
K0163
Handwheels disc
similar to DIN 950, aluminium
K1307
Handwheels disc stainless steel
with revolving grip
K0164
Handwheels disc
with revolving grip
K0164_D
Disc handwheels with revolving grip, Form D, pre-drilled
K0164_E
Disc handwheels with revolving grip, Form E, with reamed hole
K0164_D
Disc handwheels with revolving grip, steel parts stainless steel, Form D, pre-drilled
K0164_E
Disc handwheels with revolving grip, steel parts stainless steel, Form E, with reamed hole
K0165
Handwheels disc
without grip
K0256
Handwheels
K0257
Handwheels
with revolving cylinder grip
K0258
Handwheels
with fold-down cylinder grip
K0259
Handwheels
with safety grip
K0184
Handwheels
K0262
Knurled knobs with grip
K0275
Deltawheels
K1661
Hand wheels, steel, stamped
K1875
Hand wheels, steel, stamped
K1876
Handwheels sheet stainless steel
K0726
Ball grips revolving
K0684
Crank handles offset
similar to DIN 468
K0685
Crank handles straight
similar to DIN 469
K0727
Crank handles aluminium
K0997
Crank handles aluminium
with fold-away grip
K0996
Crank handles aluminium
with revolving grip
K0998
Crank handles aluminium
with safety grip
K0999
Crank handles stainless steel
with revolving grip
K0266
Crank handles
with fold-down cylinder grip
K0659
Crank handles
with revolving cylinder grip
K0268
Crank handles
with safety grip
K0728
Crank handles balanced
K0740
Cylindrical grips revolving
with hexagon socket
K0774
Cylindrical grips revolving
K0775
Cylindrical grips fold-down
K1000
Cylindrical grips revolving, stainless steel
K0263
Cylindrical grips revolving
K1468
Plastic cylindrical grips,
revolving
K1469
Plastic cylindrical grips,
fold-away
K0265
Cylindrical grips
safety automatic return
K1470
Plastic safety cylinder grips,
auto-return
K0166
Machine handles fixed
steel, DIN 39 Form E
K1199
Machine handles, fixed, DIN 39 Form E, stainless steel
K0167
Machine handles fixed
aluminium, DIN 39 Form E
K0168
Machine handles revolving
similar to DIN 98 Form E, steel
K1209
Machine handles revolving
similar to DIN 98 Form E, stainless steel
K0169
Machine handles revolving
aluminium, similar to DIN 98 Form E
K1221
Taper grips fixed
K0170
Taper grips revolving
K0651
Taper grips revolving
oval
K0172
Taper grips
K1207
Tapered knobs
K1222
Conical knobs
K1201
Conical grips
revolving
K1202
Taper grips
K0173
Handwheel washers
K0408
Position indicators
K2106
Position indicators
with stainless steel hollow shaft
K0409
Position indicators
K2107
Position indicators
with stainless steel hollow shaft
K0410
Position indicators
K2108
Position indicators
with stainless steel hollow shaft
K0411
Position indicators
freely programmable
K0771
Position indicators
freely programmable
K1657
Position indicator, plastic, electronic
IO link interface
K1658
Magnetic sensors, passive sensors, miniature design
IO link interface
K1905
Position indicator
quasi-absolute, mains-independent, indicator accuracy 10 µm, small design
K1906
Position indicator
quasi-absolute, mains-independent, indicator accuracy 10 µm
K1959
Magnetic sensors
passive sensors, miniature design
K1926
Hollow shaft sensors
with magnetic scanning
K1927
Reducer sleeves
K1663
Magnetic tape
scale with incremental coding, 5 mm pole length
K0412
Reducing bushings
K0413
Intermediate plates
K0414
Mounting brackets
K1928
Adjusting knobs with position indicator
digital display
K1929
Position indicators for handwheels
analogue-digital display
K1930
Handwheels for position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Special solutions
Classic products
Order number, changeover
Callback
For suppliers
Shipment conditions
GT&C
K0164_E
Disc handwheels with revolving grip, steel parts stainless...
go back
Products
Operating parts | standard elements
Handwheels, crank handles, position indicators
Handwheels disc with revolving grip
Disc handwheels with revolving grip, steel parts stainless steel, Form E, with reamed hole
Item description/product images
Description
Material:
Black thermoset PF 31.
Hub and revolving grip 1.4305 stainless steel bright.
Version:
High-gloss polished.
Note:
The handwheel is supplied with the grip loose.
On request:
Other reamed hole sizes.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet K0164_E Disc handwheels with revolving grip, steel parts stainless steel, Form E, with reamed hole
181 kB
Drawings
Item selection/filter
Order No.
Form
Form definition
Steel parts material
D1
D2
D3
D4
D6
D7
D8
H1
H2
L1
L2
L3
L4
CAD
Acc.
Price
Order
K0164.3100X10
E
with reamed hole
stainless steel 1.4305
100
10H7
22
20
79
M6
29
9
8
29,5
19
39
54,7
on request
K0164.3125X12
E
with reamed hole
stainless steel 1.4305
125
12H7
26
21
101
M6
34
9
8
34
24
46
54,7
on request
K0164.3140X14
E
with reamed hole
stainless steel 1.4305
140
14H7
30
25
110
M8
39
12
8
38,5
27
52
82,2
on request
K0164.3160X16
E
with reamed hole
stainless steel 1.4305
160
16H7
33
30
128
M8
43
12
8
41,3
30,1
57
82,2
on request
K0164.3160X18
E
with reamed hole
stainless steel 1.4305
160
18H7
33
30
128
M8
43
12
8
41,3
30,1
57
82,2
on request
Other items in this category
K0164_D
Disc handwheels with revolving grip, Form D, pre-drilled
K0164_E
Disc handwheels with revolving grip, Form E, with reamed hole
K0164_D
Disc handwheels with revolving grip, steel parts stainless steel, Form D, pre-drilled
Search
My
ACCOUNT
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
Display
Speed ordering
Go to order form
Availability
Here you can check item's availability.
Availability check
PRODUCT LINES
The KIPP product lines offer the perfect solution for every application area.
more...
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Cameroun
Canada
Česká republika
Chile
中国
Colombia
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
香港
Hrvatska
India
Ireland
Ísland
Italia
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Status Civitatis Vaticanæ
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Македонија
Република Србија
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Newsletter
Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved.
Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33