Product groups
Machine handles revolving similar to DIN 98 Form E, steel
K0168

Machine handles revolving similar to DIN 98 Form E, steel

go back

Item description/product images

DescriptionMaterial:Grip and screw steel.Version:Grip and axle part trivalent blue passivated.Note:The handles with D1=25 mm and 32 mm have a thread length L2 that is shorter than the length specified in DIN 98. These machine handles are suitable for DIN 950 handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0168 Machine handles revolving similar to DIN 98 Form E, steel 98,4 kB

Drawings

Machine handles revolving similar to DIN 98 Form E, steel

Item selection/filter

Order No.

Thread typeDD1

D4D6LL1L3L4SWCADAcc.PriceOrder
K0168.0616055external threadM61610141154,55,553 on request
K0168.0820067external threadM82013181367664 on request
K0168.1025083external threadM10251621138386,55 on request
K0168.1232105external threadM1232202616105,510,586 on request
K0168.1636117external threadM16362229261171198 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33