- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- K1745
Wedge clamps with fixed jaw
- K1748
Wedge clamps
- K1748_A
Wedge clamps, Form A, smooth jaw face
- K1748_B
Wedge clamps, Form B, jaw face serrated
- K1748_C
Wedge clamps, Form C, with step
- K1748_D
Wedge clamps, Form D, with machining allowance
- K1748_E
Wedge clamps, Form E, with jaw pins
- K0039
Wedge clamps jaw face smooth or serrated
- K0649
Wedge clamps machinable
- K0040
Wedge clamps, jaw faces serrated
- K0041
Wedge clamps machinable
- K0042
Wedge clamps double wedge, jaw faces serrated
- K0037
Wedge clamps
- K0038
Wedge clamps machinable
- K1167
Wedge clamps
- Centring clamp
- Clamping elements for grid systems
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. The wedge clamps can be used for clamping in conjunction with the clamping rail or mounted in tapped holes or T-slots. Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture. The double wedge has an elongated hole allowing for movement and to compensate for tolerances. Displacement: M12 = ±1 mm, M16 = ±1.5 mm.Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps. Fastening screw.Drawing reference:Form A: Smooth jaw face Form B: Serrated jaw facet Form C: With step Form D: With machining allowance Form E: With jaw pins DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Form definition | L min. | L max. | B | H | B1 | B2 | H1 | H2 | H3 | H5 | H6 | D Internal thread | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1748.0500112 | A | smooth | 44,5 | 50,5 | 50 | 25 | 30 | - | 12,5 | - | 3,5 | - | - | M5 | M12x25 | 30 | 85 |  | | on request | | K1748.0720112 | A | smooth | 61 | 68 | 72 | 39,7 | 44 | - | 21,3 | - | 3,5 | - | - | M6 | M12X40 | 30 | 85 |  | | on request | | K1748.0720116 | A | smooth | 61 | 68 | 72 | 39,7 | 44 | - | 21,3 | - | 3,5 | - | - | M6 | M16X40 | 50 | 150 |  | | on request | | K1748.1000116 | A | smooth | 71,5 | 81,5 | 100 | 42,6 | 64 | - | 21,6 | - | 5 | - | - | M8 | M16X40 | 50 | 150 |  | | on request | | K1748.0500212 | B | serrated | 44,5 | 50,5 | 50 | 25 | 30 | - | 12,5 | - | 3,5 | - | - | M5 | M12x25 | 30 | 85 |  | | on request | | K1748.0720212 | B | serrated | 61 | 68 | 72 | 39,7 | 44 | - | 21,3 | - | 3,5 | - | - | M6 | M12X40 | 30 | 85 |  | | on request | | K1748.0720216 | B | serrated | 61 | 68 | 72 | 39,7 | 44 | - | 21,3 | - | 3,5 | - | - | M6 | M16X40 | 50 | 150 |  | | on request | | K1748.1000216 | B | serrated | 71,5 | 81,5 | 100 | 42,6 | 64 | - | 21,6 | - | 5 | - | - | M8 | M16X40 | 50 | 150 |  | | on request | | K1748.0502312 | C | 2 mm steps | 50,5 | 56,5 | 50 | 25 | 30 | - | 12,5 | 2 | 3,5 | - | - | M5 | M12x25 | 30 | 85 |  | | on request | | K1748.0505312 | C | 5 mm steps | 50,5 | 56,5 | 50 | 25 | 30 | - | 12,5 | 5 | 3,5 | - | - | M5 | M12x25 | 30 | 85 |  | | on request | | K1748.0722316 | C | 2 mm steps | 67 | 74 | 72 | 39,7 | 44 | - | 21,3 | 2 | 3,5 | - | - | M6 | M16X40 | 50 | 150 |  | | on request | | K1748.0725316 | C | 5 mm steps | 67 | 74 | 72 | 39,7 | 44 | - | 21,3 | 5 | 3,5 | - | - | M6 | M16X40 | 50 | 150 |  | | on request | | K1748.1002316 | C | 2 mm steps | 77,5 | 87,5 | 100 | 42,6 | 64 | - | 21,6 | 2 | 5 | - | - | M8 | M16X40 | 50 | 150 |  | | on request | | K1748.1005316 | C | 5 mm steps | 77,5 | 87,5 | 100 | 42,6 | 64 | - | 21,6 | 5 | 5 | - | - | M8 | M16X40 | 50 | 150 |  | | on request | | K1748.0500412 | D | with machining allowance | 54,5 | 60,5 | 50 | 25 | 30 | - | 12,5 | - | 3,5 | - | - | M5 | M12x25 | 30 | 85 |  | | on request | | K1748.0720412 | D | with machining allowance | 71 | 78 | 72 | 39,7 | 44 | - | 21,3 | - | 3,5 | - | - | M6 | M12X40 | 30 | 85 |  | | on request | | K1748.0720416 | D | with machining allowance | 71 | 78 | 72 | 39,7 | 44 | - | 21,3 | - | 3,5 | - | - | M6 | M16X40 | 50 | 150 |  | | on request | | K1748.1000416 | D | with machining allowance | 81,5 | 91,5 | 100 | 42,6 | 64 | - | 21,6 | - | 5 | - | - | M8 | M16X40 | 50 | 150 |  | | on request | | K1748.0500512 | E | with pins | 54 | 60 | 50 | 25 | 30 | 18 | 12,5 | - | 3,5 | 9 | 4,75 | M5 | M12x25 | 30 | 85 |  | | on request | | K1748.0720512 | E | with pins | 70,2 | 77,6 | 72 | 39,7 | 44 | 27 | 21,3 | - | 3,5 | 9 | 4,75 | M6 | M12X40 | 30 | 85 |  | | on request | | K1748.0720516 | E | with pins | 70,2 | 77,6 | 72 | 39,7 | 44 | 27 | 21,3 | - | 3,5 | 9 | 4,75 | M6 | M16X40 | 50 | 150 |  | | on request | | K1748.1000516 | E | with pins | 80,5 | 90,5 | 100 | 42,6 | 64 | 40 | 21,6 | - | 5 | 9 | 4,75 | M8 | M16X40 | 50 | 150 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|