- Operating parts | standard elements
- Clamping technology
- Workholding Technology
- Clamping elements
- Locating elements
- Rest and stop elements
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks, vertical
- K0819
V-blocks split
- K0822
Eccentric supports
- K0823
Supports
- K0816
Locating supports
- K0827
Support blocks
- K0824
Seating blocks adjustable
- K1537
Straps for fixture components
- K0889
Workpiece supports
- K1947
Workpiece supports
- K1946
Rectangular support elements
- K1941
Screw rest with flat face, steel
- K1942
Screw rest with flat face, stainless steel
- K1943
Screw rest with flat face, aluminium
- K1944
Screw rest with flat face and magnetic foot, aluminium
- K1961
Screw rest inserts spherical, centring disc, prism, locating pin, revolving ball
- K1233
Atlas jack with locknut
- K0825
Adjustable supports
- K0826
Inserts
- K1224
Support elements
- K1945
Wedge supports
- K2160
Support elements automation compatible
- K2055
Support elements cylindrical
- K0920
Workpiece supports adjustable
- K0921
Workpiece supports
- K0922
Workpiece support cylinders
- K0917
Positioning units, spring-loaded
- K1854
Support elements, hydraulic, screw-on single-acting with spring return
- K1832
Rest pads with contact sensor
- K0297
Support bolts
- K0828
Support bolts
- K0307
Rest pads
- K1200
Stop screws
- K0821
Extension pieces
- K0308
Jack screws
- K0923
Jack screws extended
- K0924
Extensions for jack screws
- K0829
Grub screws with thrust pad
- K0294
Rest pads
- K0380
Ball-end thrust screws with head
- K0383
Ball-end thrust screws without head with full ball
- K0383
Ball-end thrust screws without head with flattened ball and rotation lock
- K0383
Ball-end thrust screws without head with flattened ball
- K0384
Ball-end thrust screws without head stainless steel with flattened ball and rotation lock
- K1913
Ball-end thrust screws without head short version
- K0282
Self-aligning pads
- K0302
Self-aligning pads swivel angle 12°
- K0283
Self-aligning pads swivel angle 14° and 20°
- K0286
Self-aligning pads self-righting
- K1164
Self-aligning pads self-righting
- K0284
Self-aligning pads with o-ring
- K0285
Self-aligning pads with o-ring and exchangeable inserts
- K0287
Self-aligning pads with locknut
- K0288
Self-aligning pads external thread, with O-ring
- K0289
Self-aligning pads adjustable, with O-ring and exchangeable inserts
- K0290
Self-aligning pads adjustable, with O-ring and hexagon socket
- K0291
Self-aligning pads adjustable, with O-ring, exchangeable inserts and hexagon socket
- K1914
Gripper pads round carbide
- K0385
Grippers and inserts round, with counterbore
- K0386
Gripper screws hexagonal
- K0387
Gripper pads square
- K2241
Grippers, tool steel, rectangular with counterbore
- K1915
Gripper pads square carbide
- K0388
Gripper studs
- K0813
Adjustable stops
- K0820
Screw stop adjustable
- K1234
5D workpiece stops
- K2043
Workpiece stops, magnetic
- Form holding systems
- Workpiece stabiliser
- Chain clamp
- Modular Clamping Technology
- Zero Point Clamping Technology
- Vice Clamping Technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0826_KegeleinsatzCone insert |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Tempered to 1100-1200 N/mm², black oxidised.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version | CAD | Acc. | Price | Order |
---|
K0826.02 | Cone insert |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|