- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0833Clamping units, with pin-end clamp strap |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Body black oxidised. Clamp strap and bolt tempered and black oxidised.Note:Both ends of the strap can be used for clamping workpieces. The clamps can be combined with other fixture elements, such as K0839, K0821, K0307.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | B | C | D | E | F | G | H | J | K | L | M | N | min. | max. | CAD | Acc. | Price | Order |
---|
K0833.12105 | 105 | 168 | 150 | 40 | 70 | 70 | 30 | 18 | 40 | 5 | M12 | 13 | 15 | 35 | 75 |  | | on request | | K0833.16110 | 110 | 188 | 190 | 50 | 75 | 90 | 40 | 24 | 50 | 5 | M16 | 17 | 20 | 45 | 95 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|