Product groups
Roller chains, steel, for chain clamp sets
K1655

Roller chains, steel, for chain clamp sets

go back

Item description/product images

DescriptionMaterial:Steel.Note:Roller chains for chain clamp sets can be used with chain clamp sets (K1650) for clamping round, irregular, and large to very large workpieces. Roller chains can be shortened and joined together with other roller chains as desired.Accessory:Steel turnbuckles for chain clamp sets K1656.Supplied with1x roller chainSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1655 Roller chains, steel, for chain clamp sets 311 kB

Drawings

Roller chains, steel, for chain clamp sets

Item selection/filter

Order No.B

B1GLL1PClamping
force
max. kN
CADAcc.PriceOrder
K1655.15012520131512611115,87515 on request
K1655.15025020131525323815,87515 on request
K1655.15050020131550749215,87515 on request
K1655.1510002013151015100015,87515 on request
K1655.40012533252114812725,440 on request
K1655.40025033252125022925,440 on request
K1655.40050033252150448325,440 on request
K1655.401000332521101299125,440 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33