|
|
K1650Chain clamp sets, steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Clamping hook, steel. Clamping bracket, steel. Roller chain, steel.Version:Steel parts, tempered.Note:Chain clamps are used mainly in machine and plant construction. Chain clamps enable cylindrical, complicated and large to very large workpieces to be clamped securely and effectively in the quickest and easiest way.
Suitable for cylindrical workpieces, valve bodies, pistons etc.
The workpiece surface can be protected by attaching the plastic elements.Application:The knurled nut on the clamping bracket can be used to preset the chain length and the clamping force. The required torque is set on the clamping hook.Accessory:Steel roller chains for chain clamp sets K1655. Steel turnbuckles for chain clamp sets K1656. Steel prisms for chain clamp sets K1662. Nuts for T-slots DIN 508 enhanced, K0377. Cap screws DIN EN ISO 4762, K0869.Note:- The opening angle of the chain should not exceed 30°. - Do not exceed max. permitted tightening torques.Supplied withChain clamp set K1650.15: - Clamping hook. - Clamping bracket. - 4x roller chains (2x 492 mm, 1x 238 mm, 1x 15.9 mm). - 4x connecting links with cotter pins to connect. - 6x snap-on plastic elements. - Securing set for clamping chains.
Chain clamp set K1650.40: - Clamping hook. - Clamping bracket. - 4x roller chains (1x 991 mm, 1x 483 mm, 1x 229 mm, 1x 25.4 mm). - 4x connecting links with cotter pins to connect. - 6x snap-on plastic elements. - Securing set for clamping chains.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | B | B1 | B2 | D | D1 | H max.
| H min.
| H1 max. | H1 min. | H2 | H3 | Travel S | L | L1 | L2 | S1 | SW | Max. torque Nm | Clamping force max. kN | CAD | Acc. | Price | Order |
---|
K1650.15 | 50 | 34 | 20 | M12 | 54 | 108 | 83 | 118 | 100 | 18 | 15 | 25 | 34 | 21 | 46,5 | 18 | 36 | 45 | 15 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K1650.40 | 64 | 44 | 33 | M16 | 70 | 146 | 110 | 153 | 122 | 25 | 21 | 36 | 37 | 29 | 61,5 | 31 | 46 | 90 | 40 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|