Protective plugs aluminium, Form B, with hex socket, with O-ring
Item description/product images
DescriptionMaterial:Aluminium.Version:Bright.Note:Use these plugs to seal grid holes and protect them from swarf and dirt. Leave the protection plugs in holes not in use! Aluminium plugs are used when aggressive coolants are used or when cutting dry.Advantages:The sealing washers (Form B and C) prevent coolant getting into the grid holes.Drawing reference:
Form A: with hex socket, without O-ring Form B: with hex socket, with O-ring Form C: with slot, with O-ring
Special features:
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.