Product groups

Item description/product images

DescriptionMaterial:

1.1141 steel, 1.4301 stainless steel or 1.4401 stainless steel.

Version:drop forged.Note:For high demand hoisting and carrying tasks in safety-relevant areas (machine construction, load handling equipment, lifting tackle).
The CE mark is impressed into the ring bolt.
F2 permissible load under max. 45° per ring bolt.
On request:Certificate of conformity.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0767 Ring bolts DIN 580 298 kB
 Overview of standards for fasteners 713 kB
 Screw surface finishes 121 kB

Drawings

Ring bolts DIN 580

Item selection/filter

Order No.Main
material
Steel
code
Surface finish
body
D1LD2D3D4EHKMF1 max.
kN
F2 max.
kN
CADAcc.PriceOrder
K0767.08steel1.1141brightM8132036206368101,40,95 on request
K0767.10steel1.1141brightM101725452584510122,31,7 on request
K0767.12steel1.1141brightM1220,5305430105312143,42,4 on request
K0767.16steel1.1141brightM16273563351262141675 on request
K0767.20steel1.1141brightM203040724014711619128,3 on request
K0767.24steel1.1141brightM2436509050189020241812,7 on request
K0767.008steel1.1141galvanisedM8132036206368101,40,95 on request
K0767.010steel1.1141galvanisedM101725452584510122,31,7 on request
K0767.012steel1.1141galvanisedM1220,5305430105312143,42,4 on request
K0767.016steel1.1141galvanisedM16273563351262141675 on request
K0767.020steel1.1141galvanisedM203040724014711619128,3 on request
K0767.024steel1.1141galvanisedM2436509050189020241812,7 on request
K0767.108stainless steel1.4301-M8132036206368101,40,95 on request
K0767.110stainless steel1.4301-M101725452584510122,31,7 on request
K0767.112stainless steel1.4301-M1220,5305430105312143,42,4 on request
K0767.116stainless steel1.4301-M16273563351262141675 on request
K0767.120stainless steel1.4301-M203040724014711619128,3 on request
K0767.124stainless steel1.4301-M2436509050189020241812,7 on request
K0767.208stainless steel1.4401-M8132036206368101,40,95 on request
K0767.210stainless steel1.4401-M101725452584510122,31,7 on request
K0767.212stainless steel1.4401-M1220,5305430105312143,42,4 on request
K0767.216stainless steel1.4401-M16273563351262141675 on request
K0767.220stainless steel1.4401-M203040724014711619128,3 on request
K0767.224stainless steel1.4401-M2436509050189020241812,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33