|
|
K0258 inchHandwheels with fold-down grip cylinder - inch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cap is supplied loose. The handwheels can be secured using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version | D | D1 | D2 | D3 | D4 | D5 | D6 | A | A1 | H | L | L1 | L2 | L3 | CAD | Acc. | Price | Order |
---|
K0258.1080CO | reamed hole | 25 | 80 | 0,375 | 19 | 13 | M4 | 13 | 30 | 2,5 | 17,5 | 75 | 13 | 40 | 37,5 | | | on request | | K0258.2100CO | reamed hole | 28 | 100 | 0,375 | 19 | 16 | M5 | 16 | 38 | 3 | 20 | 90 | 13 | 49 | 44 | | | on request | | K0258.2100CP | reamed hole | 28 | 100 | 0,5 | 19 | 16 | M5 | 16 | 38 | 3 | 20 | 90 | 13 | 49 | 44 | | | on request | | K0258.3125CP | reamed hole | 35 | 125 | 0,5 | 25 | 20 | M6 | 20 | 47,5 | 4 | 23,5 | 109 | 18,5 | 59,5 | 53 | | | on request | | K0258.4160CP | reamed hole | 45 | 160 | 0,5 | 25 | 25 | M8 | 26 | 62 | 5,6 | 28 | 144 | 18,5 | 83,5 | 64,5 | | | on request | | K0258.4160CQ | reamed hole | 45 | 160 | 0,625 | 25 | 25 | M8 | 26 | 62 | 5,6 | 28 | 144 | 18,5 | 83,5 | 64,5 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|