Product groups
Hook wrench with lug DIN 1810A enhanced
K0787

Hook wrench with lug DIN 1810A enhanced

go back

Item description/product images

DescriptionMaterial:Special steel.Version:Hardened and annealed in black oxide tone.Note:For DIN 1804 slotted round nuts, DIN 981 bearing nuts and for our levelling sets K0057 / K0097 / K0115 / K0119 / K0692 / K0693 / K0694 / K0695 (two hook wrenches will be required for the levelling sets). With rounded edges for better handling.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0787 Hook wrench with lug DIN 1810A enhanced 85,2 kB

Drawings

Hook wrench with lug DIN 1810A enhanced

Item selection/filter

Order No.

D
min.
D
max.
LTfor slotted nuts
DIN 1804
for bearing locknuts
DIN 981
CADAcc.PriceOrder
K0787.01201412141103-- on request
K0787.01602016201103M6, M8M10 on request
K0787.02502825281364M10, M12M16 on request
K0787.03003230321364M14, M16M18, M20 on request
K0787.03403634361705M18, M20M22 on request
K0787.03804538451705M26M24 - M30 on request
K0787.04004240421705M22, M24M26, M28 on request
K0787.04505045502066M26 - M30M32, M35 on request
K0787.05205552552066M32, M35M38 on request
K0787.05806258622407M38 - M42M42 - M45 on request
K0787.06507065702407-M48 - M52 on request
K0787.06807568752407M45 - M50M50 - M55 on request
K0787.08009080902808M52 - M60M60 - M70 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33