Product groups

Item description/product images

DescriptionMaterial, version:Stainless steel with diamond impregnated surface comparable with 100-grade abrasive grit.Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.

Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Grippers and inserts can be fitted in the following self-aligning pads:
Order No. K0285.117X022 up to K0285.936X036
Order No. K0289.110X015 up to K0289.924X100
Order No. K0291.120X030 up to K0291.924X080
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0385_O Round inserts, Form O 199 kB

Drawings

Round inserts, Form O

Item selection/filter

Order No.Form

D2L3L4GCADAcc.PriceOrder
K0385.10105O10105M5 on request
K0385.10125O10126,4M5 on request
K0385.12105O12105M5 on request
K0385.12125O12126,4M5 on request
K0385.16105O16105M6 on request
K0385.16125O16126,4M6 on request
K0385.20105O20105M6 on request
K0385.20125O20126,4M6 on request
K0385.25105O25105M6 on request
K0385.25125O25126,4M6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33