Product groups

Item description/product images

DescriptionMaterial:Steel 1.7225.
Stainless steel 1.4305.
Version:Seel version trivalent blue passivated.
Stainless steel version bright.
Note:Levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. They are characterised by their wide adjustment range from 15 mm to 40 mm. Other sizes available on request.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory:K0691 Spherical levelling washers.
K0787 Hook wrench with lug, DIN 1810A enhanced.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0692 Levelling sets high version 212 kB

Drawings

Levelling sets high version

Item selection/filter

Order No.Main
material
Dfor
screw
D1

D2H
min.
H
max.
ΔHNMF
kN
F1
kN
CADAcc.PriceOrder
K0692.01504QT steel4,5M4M15x125284315424036 on request
K0692.01505QT steel5,5M5M15x125284315424033,4 on request
K0692.01506QT steel6,6M6M15x125284315424030,7 on request
K0692.02006QT steel6,6M6M20x132355520426555,7 on request
K0692.02008QT steel9M8M20x132355520426548 on request
K0692.02010QT steel11M10M20x132355520426537,9 on request
K0692.02510QT steel11M10M30x1,5454267255212092,9 on request
K0692.02512QT steel13,5M12M30x1,5454267255212080,4 on request
K0692.02516QT steel17,5M16M30x1,5454267255212045,5 on request
K0692.03216QT steel17,5M16M40x1,55854863262,5210136 on request
K0692.03220QT steel22M20M40x1,55854863262,521090 on request
K0692.03224QT steel26M24M40x1,55854863262,521037 on request
K0692.04020QT steel22M20M50x1,570661064062,5330210 on request
K0692.04024QT steel26M24M50x1,570661064062,5330157 on request
K0692.04030QT steel33M30M50x1,570661064062,533053 on request
K0692.015041stainless steel4,5M4M15x1252843154227,124,14 on request
K0692.015051stainless steel5,5M5M15x1252843154227,122,24 on request
K0692.015061stainless steel6,6M6M15x1252843154227,120,26 on request
K0692.020061stainless steel6,6M6M20x1323555204243,436,56 on request
K0692.020081stainless steel9M8M20x1323555204243,430,86 on request
K0692.020101stainless steel11M10M20x1323555204243,423,41 on request
K0692.025101stainless steel11M10M30x1,545426725528464,01 on request
K0692.025121stainless steel13,5M12M30x1,545426725528454,82 on request
K0692.025161stainless steel17,5M16M30x1,545426725528428,9 on request
K0692.032161stainless steel17,5M16M40x1,55854863262,514892,9 on request
K0692.032201stainless steel22M20M40x1,55854863262,514859,08 on request
K0692.032241stainless steel26M24M40x1,55854863262,514820,3 on request
K0692.040201stainless steel22M20M50x1,570661064062,5225136,08 on request
K0692.040241stainless steel26M24M50x1,570661064062,522597,3 on request
K0692.040301stainless steel33M30M50x1,570661064062,522520,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33