- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- K0309
Spring plungers with slot and ball, steel
- K0310
Spring plungers with slot and ball, stainless steel
- K0311
Spring plungers with slot and POM ball, plastic
- K0312
Spring plungers with slot and stainless steel ball, plastic
- K0609
Spring plungers with slot and ceramic ball, stainless steel
- K0313
Spring plungers with slot and thrust pin, steel
- K0314
Spring plungers with slot and thrust pin, stainless steel
- K0656
Spring plungers with status sensor
- K0315
Spring plungers with hexagon socket and ball, steel
- K0316
Spring plungers with hexagon socket and ball, stainless steel
- K0610
Spring plungers with hexagon socket and ceramic ball, stainless steel
- K0657
Spring plungers with hexagon socket and thrust pin, long version
- K0317
Assembly key
- K0317
Spring plungers with hexagon socket and thrust pin, steel
- K1370
Spring plungers with hexagon socket and flattened thrust pin, steel
- K0318
Spring plungers with hexagon socket and POM thrust pin, steel
- K1372
Spring plungers with hexagon socket and flattened POM thrust pin, steel
- K0319
Spring plungers with hexagon socket and thrust pin, stainless steel
- K1379
Spring plungers with hexagon socket and flattened thrust pin, stainless steel
- K0320
Spring plungers with hexagon socket and POM thrust pin, stainless steel
- K1381
Spring plungers with hexagon socket and flattened POM thrust pin, stainless steel
- K0321
Spring plungers with slot and ball, steel, with thread lock
- K0322
Spring plungers with slot and ball, stainless steel, with thread lock
- K0323
Spring plungers with slot and thrust pin, steel, with thread lock
- K0324
Spring plungers with slot and thrust pin, stainless steel, with thread lock
- K0325
Spring plungers with hex socket and ball, steel, with thread lock
- K0326
Spring plungers with hex socket and ball, stainless steel, with thread lock
- K0327
Spring plungers with hex socket and thrust pin, steel, with thread lock
- K1371
Spring plungers with hex socket and flat thrust pin, steel, with thread lock
- K0328
Spring plungers with hex socket and POM thrust pin, steel, with thread lock
- K1373
Spring plungers with hex socket and flat POM thrust pin, steel, with thread lock
- K0329
Spring plungers with hex socket and thrust pin, stainless steel, with thread lock
- K1380
Spring plungers with hex socket and flat thrust pin, stainless steel, with thread lock
- K0330
Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock
- K1382
Spring plungers with hex socket and flat POM thrust pin, stainless steel, with thread lock
- K0331
Spring plungers with head
- K0332
Locators
- K0333
Spring plungers smooth version, stainless steel
- K0333
Spring plungers smooth version, extended, stainless steel
- K0334
Spring plungers smooth version, plastic
- K1171
Spring plungers smooth version, self-clamping, plastic
- K0582
Spring plungers with detent ring
- K0335
Spring plungers smooth version without collar, stainless steel
- K0336
Spring plungers with head
- K0337
Spring plungers smooth version, double-sided
- K1172
Spring plungers smooth version
- K1277
Spring sleeves
- K0583
Double ball catches
- K1294
Ball catches
- K1294
Riser plates for ball catch
- K1294
Angle brackets for ball catch
- K1295
Magnetic catches
- K1295
Angle bracket for magnetic lock
- K0368
Lateral spring plungers
- K0369
Eccentric bushes and assembly tools for lateral spring plungers
- K0369
Assembly tool
- K1733
Lateral spring plungers with plastic spring
- K1733
Assembly tool for lateral spring plungers with plastic spring
- K1292
Eccentric bushes with centre bore
- K0370
Lateral spring plungers without thrust pin
- K0371
Lateral spring plungers with threaded sleeve
- K0371
Assembly tools
- K0372
Lateral spring plungers with threaded sleeve, without thrust pin
- K0373
Spring plungers push-pull
- K0977
Spring plungers push-pull with rotation lock
- K0374
Lateral spring plungers
- Indexing plunger
- Cam action indexing plunger
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0371_MALateral spring plungers with seal |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Thrust pin steel, hardened and electro zinc-plated. Sleeve blue electro zinc-plated.Note:Lateral spring plungers with threaded sleeve can be individually adjusted to suit the the part being held. The threaded sleeve is also suitable for screwing into thin sheet metal as it can be fastened with one or two nuts. W and Z are customer specified.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | K | L | L1 | ±S | SW | X | F ca.N | Order No. assembly tool | CAD | Acc. | Price | Order |
---|
K0371.3020X12 | M12 | 5 | 2x60° | 11,5 | 6 | 0,8 | 10 | 1,6 | 20 | K0371.06 |  |  | on request | | K0371.3020X20 | M12 | 5 | 2x60° | 19 | 6 | 0,8 | 10 | 1,6 | 20 | K0371.06 |  |  | on request | | K0371.3020X27 | M12 | 5 | 2x60° | 26,5 | 6 | 0,8 | 10 | 1,6 | 20 | K0371.06 |  |  | on request | | K0371.3050X12 | M12 | 5 | 2x60° | 11,5 | 6 | 0,8 | 10 | 1,6 | 50 | K0371.06 |  |  | on request | | K0371.3050X20 | M12 | 5 | 2x60° | 19 | 6 | 0,8 | 10 | 1,6 | 50 | K0371.06 |  |  | on request | | K0371.3050X27 | M12 | 5 | 2x60° | 26,5 | 6 | 0,8 | 10 | 1,6 | 50 | K0371.06 |  |  | on request | | K0371.3100X12 | M12 | 5 | 2x60° | 11,5 | 6 | 0,8 | 10 | 1,6 | 100 | K0371.06 |  |  | on request | | K0371.3100X20 | M12 | 5 | 2x60° | 19 | 6 | 0,8 | 10 | 1,6 | 100 | K0371.06 |  |  | on request | | K0371.3100X27 | M12 | 5 | 2x60° | 26,5 | 6 | 0,8 | 10 | 1,6 | 100 | K0371.06 |  |  | on request | | K0371.3040X12 | M12 | 6 | 2x60° | 11,5 | 10 | 1 | 10 | 1,8 | 40 | K0371.06 |  |  | on request | | K0371.3040X20 | M12 | 6 | 2x60° | 19 | 10 | 1 | 10 | 1,8 | 40 | K0371.06 |  |  | on request | | K0371.3040X27 | M12 | 6 | 2x60° | 26,5 | 10 | 1 | 10 | 1,8 | 40 | K0371.06 |  |  | on request | | K0371.3075X12 | M12 | 6 | 2x60° | 11,5 | 10 | 1 | 10 | 1,8 | 75 | K0371.06 |  |  | on request | | K0371.3075X20 | M12 | 6 | 2x60° | 19 | 10 | 1 | 10 | 1,8 | 75 | K0371.06 |  |  | on request | | K0371.3075X27 | M12 | 6 | 2x60° | 26,5 | 10 | 1 | 10 | 1,8 | 75 | K0371.06 |  |  | on request | | K0371.3150X12 | M12 | 6 | 2x60° | 11,5 | 10 | 1 | 10 | 1,8 | 100 | K0371.06 |  |  | on request | | K0371.3150X20 | M12 | 6 | 2x60° | 19 | 10 | 1 | 10 | 1,8 | 100 | K0371.06 |  |  | on request | | K0371.3150X27 | M12 | 6 | 2x60° | 26,5 | 10 | 1 | 10 | 1,8 | 100 | K0371.06 |  |  | on request | | K0371.3100X16 | M18X1,5 | 10 | 2,5x60° | 18 | 16 | 1,6 | 16 | 3,2 | 100 | K0371.10 |  |  | on request | | K0371.3100X29 | M18X1,5 | 10 | 2,5x60° | 31,5 | 16 | 1,6 | 16 | 3,2 | 100 | K0371.10 |  |  | on request | | K0371.3100X43 | M18X1,5 | 10 | 2,5x60° | 45 | 16 | 1,6 | 16 | 3,2 | 100 | K0371.10 |  |  | on request | | K0371.3200X16 | M18X1,5 | 10 | 2,5x60° | 18 | 16 | 1,6 | 16 | 3,2 | 150 | K0371.10 |  |  | on request | | K0371.3200X29 | M18X1,5 | 10 | 2,5x60° | 31,5 | 16 | 1,6 | 16 | 3,2 | 150 | K0371.10 |  |  | on request | | K0371.3200X43 | M18X1,5 | 10 | 2,5x60° | 45 | 16 | 1,6 | 16 | 3,2 | 150 | K0371.10 |  |  | on request | | K0371.3300X16 | M18X1,5 | 10 | 2,5x60° | 18 | 16 | 1,6 | 16 | 3,2 | 200 | K0371.10 |  |  | on request | | K0371.3300X29 | M18X1,5 | 10 | 2,5x60° | 31,5 | 16 | 1,6 | 16 | 3,2 | 200 | K0371.10 |  |  | on request | | K0371.3300X43 | M18X1,5 | 10 | 2,5x60° | 45 | 16 | 1,6 | 16 | 3,2 | 200 | K0371.10 |  |  | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|