Product groups
Retaining cables Form A, with eye and crimp terminal
K0367_A

Retaining cables Form A, with eye and crimp terminal

go back

Item description/product images

DescriptionMaterial:Cable stainless steel.
Crimp and end terminal aluminium.
Version:Cable plastic coated.Note:With the retaining cable and key ring (K0367) the ball lock pins (K0363, K0364, K0641, K0366, K0642, K0790, K0791) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.

Drawings

Retaining cables Form A, with eye and crimp terminal

Item selection/filter

Order No.

FormLD=rope diameterCADAcc.PriceOrder
K0367.0150A1501,6 on request
K0367.0200A2001,6 on request
K0367.0300A3001,6 on request
K0367.0500A5001,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33