Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Plastic coated.Note:The traction sleeve with inner tube is a replacement part for the indexing plungers with remote actuation K1502.On request:Special lengths.Accessory:Wire cable with ball K2023.
End sleeve K2025.
Setscrew K2026.
Screw nipple K2027.
Hex nut K0700.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2024 Traction sleeves with inner tube 116 kB

Drawings

Traction sleeves with inner tube

Item selection/filter

Overview of items (compressed)
Order No.Main
material
Surface finish
body
DD1

D2D3LL1L2CADAcc.PriceOrder
K2024.0150X1000steelplastic-coated52,25,52,51000211 on request
K2024.0150X3000steelplastic-coated52,25,52,53000211 on request
K2024.0150X5000steelplastic-coated52,25,52,55000211 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33