Product groups
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip
K0634

Indexing plungers, stainless steel, without collar, with...

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip 1.4305, fine turned.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form G: without locknut
Form H: with locknut

1) Indexing plunger with screw-in washer
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0634 Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip 279 kB

Drawings (total overview)

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip

Item selection/filter

Order No.Main
material
FormSurface finish
body
DD1D2LL1L2Travel
S
SWFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0634.001903stainless steelGhardened3M6x0,751434,517143,5-0,84,510K0344.99  on request
K0634.001004stainless steelGhardened4M8x1184321184-1612K0344.90  on request
K0634.001105stainless steelGhardened5M10x1215024215-1,3512K0344.91  on request
K0634.001206stainless steelGhardened6M12x1,5255928256-1,8614K0344.92  on request
K0634.001308stainless steelGhardened8M16x1,5337736338-2,31535K0344.93  on request
K0634.001410stainless steelGhardened10M20x1,53383403310-2,81534K0344.94  on request
K0634.001412stainless steelGhardened12M20x1,53387423312-2,81539K0344.94  on request
K0634.001516stainless steelGhardened16M24x240106504016-3,22046K0344.95  on request
K0634.111903stainless steelGnot hardened3M6x0,751434,517143,5-0,84,510K0344.99  on request
K0634.111004stainless steelGnot hardened4M8x1184321184-1612K0344.90  on request
K0634.111105stainless steelGnot hardened5M10x1215024215-1,3512K0344.91  on request
K0634.111206stainless steelGnot hardened6M12x1,5255928256-1,8614K0344.92  on request
K0634.111308stainless steelGnot hardened8M16x1,5337736338-2,31535K0344.93  on request
K0634.111410stainless steelGnot hardened10M20x1,53383403310-2,81534K0344.94  on request
K0634.111412stainless steelGnot hardened12M20x1,53387423312-2,81539K0344.94  on request
K0634.111516stainless steelGnot hardened16M24x240106504016-3,22046K0344.95  on request
K0634.002903stainless steelHhardened3M6x0,751434,517143,5100,84,510K0344.99  on request
K0634.002004stainless steelHhardened4M8x1184321184131612K0344.90  on request
K0634.002105stainless steelHhardened5M10x1215024215171,3512K0344.91  on request
K0634.002206stainless steelHhardened6M12x1,5255928256191,8614K0344.92  on request
K0634.002308stainless steelHhardened8M16x1,5337736338242,31535K0344.93  on request
K0634.002410stainless steelHhardened10M20x1,53383403310302,81534K0344.94  on request
K0634.002412stainless steelHhardened12M20x1,53387423312302,81539K0344.94  on request
K0634.002516stainless steelHhardened16M24x240106504016363,22046K0344.95  on request
K0634.112903stainless steelHnot hardened3M6x0,751434,517143,5100,84,510K0344.99  on request
K0634.112004stainless steelHnot hardened4M8x1184321184131612K0344.90  on request
K0634.112105stainless steelHnot hardened5M10x1215024215171,3512K0344.91  on request
K0634.112206stainless steelHnot hardened6M12x1,5255928256191,8614K0344.92  on request
K0634.112308stainless steelHnot hardened8M16x1,5337736338242,31535K0344.93  on request
K0634.112410stainless steelHnot hardened10M20x1,53383403310302,81534K0344.94  on request
K0634.112412stainless steelHnot hardened12M20x1,53387423312302,81539K0344.94  on request
K0634.112516stainless steelHnot hardened16M24x240106504016363,22046K0344.95  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33