Product groups
Cam-action indexing plungers, steel with square sleeve, Form G, without grip cap
K2222_G

Cam-action indexing plungers, steel with square sleeve, Form G,...

go back

Item description/product images

DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material:

Grip and indexing pin steel.
Sleeve 1.0403.
Spring 1.4310.

Version:Sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Note:The square sleeve makes these plungers suitable for welding. To prevent overheating the spring, positioning with spot welding is recommended.Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Square sleeve for welding.
On request:Special versions.
Accessory:Positioning bushes K1290, K1839, K1840.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2222_G Cam-action indexing plungers, steel with square sleeve, Form G, without grip cap 160 kB

Drawings

Cam-action indexing plungers, steel with square sleeve, Form G, without grip cap

Item selection/filter

Order No.FormDD1LL1BB1HFx30°SWSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2222.100410G41038,525936112814 on request
K2222.100510G51038,5259361,312814 on request
K2222.100610G61038,5259361,812814 on request
K2222.100512G51247,43010,83,681,316814 on request
K2222.100612G61247,43010,83,681,816814 on request
K2222.100812G81247,43010,83,682,316814 on request
K2222.100616G61661,24014,44,8101,8201535 on request
K2222.100816G81661,24014,44,8102,3201535 on request
K2222.101016G101661,24014,44,8102,8201535 on request
K2222.100820G8207150186122,3242060 on request
K2222.101020G10207150186122,8242060 on request
K2222.101220G12207150186123242060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33