Product groups

Item description/product images

DescriptionMaterial:Threaded insert in steel or stainless steel.Version:Passivated.Note:Threaded inserts allow threaded holes which have been damaged, torn out or jammed to be used again or to be repaired, enabling expensive products to be saved from the scrap heap.

Threaded inserts are suitable for use in various materials, including light metals and castings.

Inserts with internal threads larger than M6 are supplied with four locking pins instead of two.

Permissible deviations:
The medium tolerance class applies to the threads listed, i.e. 6H for nut threads and 6g for bolt threads.
Other dimensions ±0.25 mm.

Technical information see operating instructions for threaded inserts.
Advantages:- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
Drawing reference:
1) locking pin
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0398 Threaded inserts 201 kB
 Installing and removing threaded inserts 67,3 kB

Drawings

Threaded inserts

Item selection/filter

Order No.Main
material
D1
internal
thread
D2
external
thread
L
length
Core
drill Ø
Counter-
sink Ø
+0.25
Tap
size
Min.
thread
depth
Removal
drill
Ø
Removal
drilling
depth
Order No.
assembly tools
CADAcc.PriceOrder
K0398.05steelM5M886,98,3M89,55,54K0398.805  on request
K0398.06steelM6M10x1,25108,810,3M10x1,2511,57,54,8K0398.806  on request
K0398.08steelM8M12x1,251210,812,3M12x1,2513,59,54,8K0398.808  on request
K0398.08X1steelM8x1M12x1,251210,812,3M12x1,2513,59,54,8K0398.808  on request
K0398.10steelM10M14x1,51412,814,3M14x1,515,511,54,8K0398.810  on request
K0398.10X125steelM10x1,25M14x1,51412,814,3M14x1,515,511,54,8K0398.810  on request
K0398.12steelM12M16x1,51614,816,3M16x1,517,513,54,8K0398.812  on request
K0398.12X125steelM12x1,25M16x1,51614,816,3M16x1,517,513,54,8K0398.812  on request
K0398.105stainless steelM5M886,98,3M89,55,54K0398.805  on request
K0398.106stainless steelM6M10x1,25108,810,3M10x1,2511,57,54,8K0398.806  on request
K0398.108stainless steelM8M12x1,251210,812,3M12x1,2513,59,54,8K0398.808  on request
K0398.108X1stainless steelM8x1M12x1,251210,812,3M12x1,2513,59,54,8K0398.808  on request
K0398.110stainless steelM10M14x1,51412,814,3M14x1,515,511,54,8K0398.810  on request
K0398.110X125stainless steelM10x1,25M14x1,51412,814,3M14x1,515,511,54,8K0398.810  on request
K0398.112stainless steelM12M16x1,51614,816,3M16x1,517,513,54,8K0398.812  on request
K0398.112X125stainless steelM12x1,25M16x1,51614,816,3M16x1,517,513,54,8K0398.812  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33