Product groups
Elastomer dog couplings with removable clamp hubs
K1892

Elastomer dog couplings with removable clamp hubs

go back

Item description/product images

DescriptionMaterial:Hub aluminium.
Coupling spider polyurethane.
Version:Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note:Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.

The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.

Supplied unassembled.
Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly:The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.

For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1892 Elastomer dog couplings with removable clamp hubs 346 kB
 Technical information about shaft couplings 2 MB
 Frictional torque (Nm) for bore diameter (mm) 31,3 kB

Drawings

Elastomer dog couplings with removable clamp hubs

Item selection/filter

Order No.

SizeComponent
colour
Moment of inertia
(gm²)
Torsional stiffness
static
(Nm/wheel)
Torsional stiffness
dynamic
Nm/wheel
Spring stiffness
radial
(N/mm)
max. shaft offset
radial
(mm)
CADAcc.PriceOrder
K1892.1480035040414blue0,00760,21801530,21 on request
K1892.1480035080814blue0,00760,21801530,21 on request
K1892.1480035081014blue0,00760,21801530,21 on request
K1892.1480035081214blue0,00760,21801530,21 on request
K1892.1480035081414blue0,00760,21801530,21 on request
K1892.1480035101014blue0,00760,21801530,21 on request
K1892.1480035101214blue0,00760,21801530,21 on request
K1892.1480035101414blue0,00760,21801530,21 on request
K1892.1480035121214blue0,00760,21801530,21 on request
K1892.1480035121414blue0,00760,21801530,21 on request
K1892.1480035141414blue0,00760,21801530,21 on request
K1892.1980066080819blue0,04261810655820,15 on request
K1892.1980066121219blue0,04261810655820,15 on request
K1892.1980066121419blue0,04261810655820,15 on request
K1892.1980066121519blue0,04261810655820,15 on request
K1892.1980066121619blue0,04261810655820,15 on request
K1892.1980066141419blue0,04261810655820,15 on request
K1892.1980066141519blue0,04261810655820,15 on request
K1892.1980066141619blue0,04261810655820,15 on request
K1892.1980066151519blue0,04261810655820,15 on request
K1892.1980066151619blue0,04261810655820,15 on request
K1892.1980066161619blue0,04261810655820,15 on request
K1892.2480078101024blue0,17186013908400,2 on request
K1892.2480078181824blue0,17186013908400,2 on request
K1892.2480078181924blue0,17186013908400,2 on request
K1892.2480078182024blue0,17186013908400,2 on request
K1892.2480078182524blue0,17186013908400,2 on request
K1892.2480078191924blue0,17186013908400,2 on request
K1892.2480078192024blue0,17186013908400,2 on request
K1892.2480078192524blue0,17186013908400,2 on request
K1892.2480078202024blue0,17186013908400,2 on request
K1892.2480078202524blue0,17186013908400,2 on request
K1892.2480078252524blue0,17186013908400,2 on request
K1892.2880090141428blue0,402137023509900,2 on request
K1892.2880090242428blue0,402137023509900,2 on request
K1892.2880090282828blue0,402137023509900,2 on request
K1892.2880090323228blue0,402137023509900,2 on request
K1892.1492035040414yellow0,007114,63443360,15 on request
K1892.1492035080814yellow0,007114,63443360,15 on request
K1892.1492035081014yellow0,007114,63443360,15 on request
K1892.1492035081214yellow0,007114,63443360,15 on request
K1892.1492035081414yellow0,007114,63443360,15 on request
K1892.1492035101014yellow0,007114,63443360,15 on request
K1892.1492035101214yellow0,007114,63443360,15 on request
K1892.1492035101414yellow0,007114,63443360,15 on request
K1892.1492035121214yellow0,007114,63443360,15 on request
K1892.1492035121414yellow0,007114,63443360,15 on request
K1892.1492035141414yellow0,007114,63443360,15 on request
K1892.1992066080819yellow0,0421090181511200,1 on request
K1892.1992066121219yellow0,0421090181511200,1 on request
K1892.1992066121419yellow0,0421090181511200,1 on request
K1892.1992066121519yellow0,0421090181511200,1 on request
K1892.1992066121619yellow0,0421090181511200,1 on request
K1892.1992066141419yellow0,0421090181511200,1 on request
K1892.1992066141519yellow0,0421090181511200,1 on request
K1892.1992066141619yellow0,0421090181511200,1 on request
K1892.1992066151519yellow0,0421090181511200,1 on request
K1892.1992066151619yellow0,0421090181511200,1 on request
K1892.1992066161619yellow0,0421090181511200,1 on request
K1892.2492078101024yellow0,1712300513019000,15 on request
K1892.2492078181824yellow0,1712300513019000,15 on request
K1892.2492078181924yellow0,1712300513019000,15 on request
K1892.2492078182024yellow0,1712300513019000,15 on request
K1892.2492078182524yellow0,1712300513019000,15 on request
K1892.2492078191924yellow0,1712300513019000,15 on request
K1892.2492078192024yellow0,1712300513019000,15 on request
K1892.2492078192524yellow0,1712300513019000,15 on request
K1892.2492078202024yellow0,1712300513019000,15 on request
K1892.2492078202524yellow0,1712300513019000,15 on request
K1892.2492078252524yellow0,1712300513019000,15 on request
K1892.2892090141428yellow0,4024080674517800,15 on request
K1892.2892090242428yellow0,4024080674517800,15 on request
K1892.2892090282828yellow0,4024080674517800,15 on request
K1892.2892090323228yellow0,4024080674517800,15 on request
K1892.3892114181838yellow1,09665251200023500,17 on request
K1892.3892114282838yellow1,09665251200023500,17 on request
K1892.3892114323238yellow1,09665251200023500,17 on request
K1892.3892114383838yellow1,09665251200023500,17 on request
K1892.4292126222242yellow2,522108702050041000,19 on request
K1892.4292126323242yellow2,522108702050041000,19 on request
K1892.4292126383842yellow2,522108702050041000,19 on request
K1892.4292126454542yellow2,522108702050041000,19 on request
K1892.4892140222248yellow4,076129682280045000,23 on request
K1892.4892140383848yellow4,076129682280045000,23 on request
K1892.4892140454548yellow4,076129682280045000,23 on request
K1892.4892140505048yellow4,076129682280045000,23 on request
K1892.1498035040414red0,007171,95136540,09 on request
K1892.1498035080814red0,007171,95136540,09 on request
K1892.1498035081014red0,007171,95136540,09 on request
K1892.1498035081214red0,007171,95136540,09 on request
K1892.1498035081414red0,007171,95136540,09 on request
K1892.1498035101014red0,007171,95136540,09 on request
K1892.1498035101214red0,007171,95136540,09 on request
K1892.1498035101414red0,007171,95136540,09 on request
K1892.1498035121214red0,007171,95136540,09 on request
K1892.1498035121414red0,007171,95136540,09 on request
K1892.1498035141414red0,007171,95136540,09 on request
K1892.1998066080819red0,0421512254020100,06 on request
K1892.1998066121219red0,0421512254020100,06 on request
K1892.1998066121419red0,0421512254020100,06 on request
K1892.1998066121519red0,0421512254020100,06 on request
K1892.1998066121619red0,0421512254020100,06 on request
K1892.1998066141419red0,0421512254020100,06 on request
K1892.1998066141519red0,0421512254020100,06 on request
K1892.1998066141619red0,0421512254020100,06 on request
K1892.1998066151519red0,0421512254020100,06 on request
K1892.1998066151619red0,0421512254020100,06 on request
K1892.1998066161619red0,0421512254020100,06 on request
K1892.2498078101024red0,1713700813029400,11 on request
K1892.2498078181824red0,1713700813029400,11 on request
K1892.2498078181924red0,1713700813029400,11 on request
K1892.2498078182024red0,1713700813029400,11 on request
K1892.2498078182524red0,1713700813029400,11 on request
K1892.2498078191924red0,1713700813029400,11 on request
K1892.2498078192024red0,1713700813029400,11 on request
K1892.2498078192524red0,1713700813029400,11 on request
K1892.2498078202024red0,1713700813029400,11 on request
K1892.2498078202524red0,1713700813029400,11 on request
K1892.2498078252524red0,1713700813029400,11 on request
K1892.2898090141428red0,4026410992032000,11 on request
K1892.2898090242428red0,4026410992032000,11 on request
K1892.2898090282828red0,4026410992032000,11 on request
K1892.2898090323228red0,4026410992032000,11 on request
K1892.3898114181838red1,096118002185044000,12 on request
K1892.3898114282838red1,096118002185044000,12 on request
K1892.3898114323238red1,096118002185044000,12 on request
K1892.3898114383838red1,096118002185044000,12 on request
K1892.4298126222242red2,522215943769259400,14 on request
K1892.4298126323242red2,522215943769259400,14 on request
K1892.4298126383842red2,522215943769259400,14 on request
K1892.4298126454542red2,522215943769259400,14 on request
K1892.4898140222248red4,076257594940068200,16 on request
K1892.4898140383848red4,076257594940068200,16 on request
K1892.4898140454548red4,076257594940068200,16 on request
K1892.4898140505048red4,076257594940068200,16 on request
Order No.

max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
torque
Nm
Coupling spider
hardness
Nom. torque
Nm
max.
rpm
CADAcc.PriceOrder
K1892.14800350404+1 / -0,51,1880 Shore A413000 on request
K1892.14800350808+1 / -0,51,1880 Shore A413000 on request
K1892.14800350810+1 / -0,51,1880 Shore A413000 on request
K1892.14800350812+1 / -0,51,1880 Shore A413000 on request
K1892.14800350814+1 / -0,51,1880 Shore A413000 on request
K1892.14800351010+1 / -0,51,1880 Shore A413000 on request
K1892.14800351012+1 / -0,51,1880 Shore A413000 on request
K1892.14800351014+1 / -0,51,1880 Shore A413000 on request
K1892.14800351212+1 / -0,51,1880 Shore A413000 on request
K1892.14800351214+1 / -0,51,1880 Shore A413000 on request
K1892.14800351414+1 / -0,51,1880 Shore A413000 on request
K1892.19800660808+1,2 / -0,51,11280 Shore A610000 on request
K1892.19800661212+1,2 / -0,51,11280 Shore A610000 on request
K1892.19800661214+1,2 / -0,51,11280 Shore A610000 on request
K1892.19800661215+1,2 / -0,51,11280 Shore A610000 on request
K1892.19800661216+1,2 / -0,51,11280 Shore A610000 on request
K1892.19800661414+1,2 / -0,51,11280 Shore A610000 on request
K1892.19800661415+1,2 / -0,51,11280 Shore A610000 on request
K1892.19800661416+1,2 / -0,51,11280 Shore A610000 on request
K1892.19800661515+1,2 / -0,51,11280 Shore A610000 on request
K1892.19800661516+1,2 / -0,51,11280 Shore A610000 on request
K1892.19800661616+1,2 / -0,51,11280 Shore A610000 on request
K1892.24800781010+1,4 / -0,513480 Shore A177000 on request
K1892.24800781818+1,4 / -0,513480 Shore A177000 on request
K1892.24800781819+1,4 / -0,513480 Shore A177000 on request
K1892.24800781820+1,4 / -0,513480 Shore A177000 on request
K1892.24800781825+1,4 / -0,513480 Shore A177000 on request
K1892.24800781919+1,4 / -0,513480 Shore A177000 on request
K1892.24800781920+1,4 / -0,513480 Shore A177000 on request
K1892.24800781925+1,4 / -0,513480 Shore A177000 on request
K1892.24800782020+1,4 / -0,513480 Shore A177000 on request
K1892.24800782025+1,4 / -0,513480 Shore A177000 on request
K1892.24800782525+1,4 / -0,513480 Shore A177000 on request
K1892.28800901414+1,5 / -0,71,39280 Shore A466000 on request
K1892.28800902424+1,5 / -0,71,39280 Shore A466000 on request
K1892.28800902828+1,5 / -0,71,39280 Shore A466000 on request
K1892.28800903232+1,5 / -0,71,39280 Shore A466000 on request
K1892.14920350404+1 / -0,511592 Shore A7,513000 on request
K1892.14920350808+1 / -0,511592 Shore A7,513000 on request
K1892.14920350810+1 / -0,511592 Shore A7,513000 on request
K1892.14920350812+1 / -0,511592 Shore A7,513000 on request
K1892.14920350814+1 / -0,511592 Shore A7,513000 on request
K1892.14920351010+1 / -0,511592 Shore A7,513000 on request
K1892.14920351012+1 / -0,511592 Shore A7,513000 on request
K1892.14920351014+1 / -0,511592 Shore A7,513000 on request
K1892.14920351212+1 / -0,511592 Shore A7,513000 on request
K1892.14920351214+1 / -0,511592 Shore A7,513000 on request
K1892.14920351414+1 / -0,511592 Shore A7,513000 on request
K1892.19920660808+1,2 / -0,512492 Shore A1210000 on request
K1892.19920661212+1,2 / -0,512492 Shore A1210000 on request
K1892.19920661214+1,2 / -0,512492 Shore A1210000 on request
K1892.19920661215+1,2 / -0,512492 Shore A1210000 on request
K1892.19920661216+1,2 / -0,512492 Shore A1210000 on request
K1892.19920661414+1,2 / -0,512492 Shore A1210000 on request
K1892.19920661415+1,2 / -0,512492 Shore A1210000 on request
K1892.19920661416+1,2 / -0,512492 Shore A1210000 on request
K1892.19920661515+1,2 / -0,512492 Shore A1210000 on request
K1892.19920661516+1,2 / -0,512492 Shore A1210000 on request
K1892.19920661616+1,2 / -0,512492 Shore A1210000 on request
K1892.24920781010+1,4 / -0,517092 Shore A357000 on request
K1892.24920781818+1,4 / -0,517092 Shore A357000 on request
K1892.24920781819+1,4 / -0,517092 Shore A357000 on request
K1892.24920781820+1,4 / -0,517092 Shore A357000 on request
K1892.24920781825+1,4 / -0,517092 Shore A357000 on request
K1892.24920781919+1,4 / -0,517092 Shore A357000 on request
K1892.24920781920+1,4 / -0,517092 Shore A357000 on request
K1892.24920781925+1,4 / -0,517092 Shore A357000 on request
K1892.24920782020+1,4 / -0,517092 Shore A357000 on request
K1892.24920782025+1,4 / -0,517092 Shore A357000 on request
K1892.24920782525+1,4 / -0,517092 Shore A357000 on request
K1892.28920901414+1,5 / -0,7119092 Shore A956000 on request
K1892.28920902424+1,5 / -0,7119092 Shore A956000 on request
K1892.28920902828+1,5 / -0,7119092 Shore A956000 on request
K1892.28920903232+1,5 / -0,7119092 Shore A956000 on request
K1892.38921141818+1,8 / -0,7138092 Shore A1905000 on request
K1892.38921142828+1,8 / -0,7138092 Shore A1905000 on request
K1892.38921143232+1,8 / -0,7138092 Shore A1905000 on request
K1892.38921143838+1,8 / -0,7138092 Shore A1905000 on request
K1892.42921262222+2 / -1183092 Shore A2654000 on request
K1892.42921263232+2 / -1183092 Shore A2654000 on request
K1892.42921263838+2 / -1183092 Shore A2654000 on request
K1892.42921264545+2 / -1183092 Shore A2654000 on request
K1892.48921402222+2,1 / -1162092 Shore A3103750 on request
K1892.48921403838+2,1 / -1162092 Shore A3103750 on request
K1892.48921404545+2,1 / -1162092 Shore A3103750 on request
K1892.48921405050+2,1 / -1162092 Shore A3103750 on request
K1892.14980350404+1 / -0,50,92598 Shore A12,513000 on request
K1892.14980350808+1 / -0,50,92598 Shore A12,513000 on request
K1892.14980350810+1 / -0,50,92598 Shore A12,513000 on request
K1892.14980350812+1 / -0,50,92598 Shore A12,513000 on request
K1892.14980350814+1 / -0,50,92598 Shore A12,513000 on request
K1892.14980351010+1 / -0,50,92598 Shore A12,513000 on request
K1892.14980351012+1 / -0,50,92598 Shore A12,513000 on request
K1892.14980351014+1 / -0,50,92598 Shore A12,513000 on request
K1892.14980351212+1 / -0,50,92598 Shore A12,513000 on request
K1892.14980351214+1 / -0,50,92598 Shore A12,513000 on request
K1892.14980351414+1 / -0,50,92598 Shore A12,513000 on request
K1892.19980660808+1,2 / -0,50,94298 Shore A2110000 on request
K1892.19980661212+1,2 / -0,50,94298 Shore A2110000 on request
K1892.19980661214+1,2 / -0,50,94298 Shore A2110000 on request
K1892.19980661215+1,2 / -0,50,94298 Shore A2110000 on request
K1892.19980661216+1,2 / -0,50,94298 Shore A2110000 on request
K1892.19980661414+1,2 / -0,50,94298 Shore A2110000 on request
K1892.19980661415+1,2 / -0,50,94298 Shore A2110000 on request
K1892.19980661416+1,2 / -0,50,94298 Shore A2110000 on request
K1892.19980661515+1,2 / -0,50,94298 Shore A2110000 on request
K1892.19980661516+1,2 / -0,50,94298 Shore A2110000 on request
K1892.19980661616+1,2 / -0,50,94298 Shore A2110000 on request
K1892.24980781010+1,4 / -0,50,912098 Shore A607000 on request
K1892.24980781818+1,4 / -0,50,912098 Shore A607000 on request
K1892.24980781819+1,4 / -0,50,912098 Shore A607000 on request
K1892.24980781820+1,4 / -0,50,912098 Shore A607000 on request
K1892.24980781825+1,4 / -0,50,912098 Shore A607000 on request
K1892.24980781919+1,4 / -0,50,912098 Shore A607000 on request
K1892.24980781920+1,4 / -0,50,912098 Shore A607000 on request
K1892.24980781925+1,4 / -0,50,912098 Shore A607000 on request
K1892.24980782020+1,4 / -0,50,912098 Shore A607000 on request
K1892.24980782025+1,4 / -0,50,912098 Shore A607000 on request
K1892.24980782525+1,4 / -0,50,912098 Shore A607000 on request
K1892.28980901414+1,5 / -0,70,932098 Shore A1606000 on request
K1892.28980902424+1,5 / -0,70,932098 Shore A1606000 on request
K1892.28980902828+1,5 / -0,70,932098 Shore A1606000 on request
K1892.28980903232+1,5 / -0,70,932098 Shore A1606000 on request
K1892.38981141818+1,8 / -0,70,965098 Shore A3255000 on request
K1892.38981142828+1,8 / -0,70,965098 Shore A3255000 on request
K1892.38981143232+1,8 / -0,70,965098 Shore A3255000 on request
K1892.38981143838+1,8 / -0,70,965098 Shore A3255000 on request
K1892.42981262222+2 / -10,990098 Shore A4504000 on request
K1892.42981263232+2 / -10,990098 Shore A4504000 on request
K1892.42981263838+2 / -10,990098 Shore A4504000 on request
K1892.42981264545+2 / -10,990098 Shore A4504000 on request
K1892.48981402222-2,1 / -10,9105098 Shore A5253750 on request
K1892.48981403838-2,1 / -10,9105098 Shore A5253750 on request
K1892.48981404545-2,1 / -10,9105098 Shore A5253750 on request
K1892.48981405050-2,1 / -10,9105098 Shore A5253750 on request
Order No.

AC
(ISO 4029)
D1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4KLL1L2L3L4RTightening
torque of
screws Nm
CADAcc.PriceOrder
K1892.1480035040410,5M444412308351113519355 on request
K1892.1480035080810,5M488412308351113519355 on request
K1892.1480035081010,5M4810412308351113519355 on request
K1892.1480035081210,5M4812412308351113519355 on request
K1892.1480035081410,5M4814412308351113519355 on request
K1892.1480035101010,5M41010412308351113519355 on request
K1892.1480035101210,5M41012412308351113519355 on request
K1892.1480035101410,5M41014412308351113519355 on request
K1892.1480035121210,5M41212412308351113519355 on request
K1892.1480035121410,5M41214412308351113519355 on request
K1892.1480035141410,5M41414412308351113519355 on request
K1892.1980066080814,5M6888214019,56625168274615 on request
K1892.1980066121214,5M612128214019,56625168274615 on request
K1892.1980066121414,5M612148214019,56625168274615 on request
K1892.1980066121514,5M612158214019,56625168274615 on request
K1892.1980066121614,5M612168214019,56625168274615 on request
K1892.1980066141414,5M614148214019,56625168274615 on request
K1892.1980066141514,5M614158214019,56625168274615 on request
K1892.1980066141614,5M614168214019,56625168274615 on request
K1892.1980066151514,5M615158214019,56625168274615 on request
K1892.1980066151614,5M615168214019,56625168274615 on request
K1892.1980066161614,5M616168214019,56625168274615 on request
K1892.2480078101020M610101032552278301810,53457,515 on request
K1892.2480078181820M618181032552278301810,53457,515 on request
K1892.2480078181920M618191032552278301810,53457,515 on request
K1892.2480078182020M618201032552278301810,53457,515 on request
K1892.2480078182520M618251032552278301810,53457,515 on request
K1892.2480078191920M619191032552278301810,53457,515 on request
K1892.2480078192020M619201032552278301810,53457,515 on request
K1892.2480078192520M619251032552278301810,53457,515 on request
K1892.2480078202020M620201032552278301810,53457,515 on request
K1892.2480078202520M620251032552278301810,53457,515 on request
K1892.2480078252520M625251032552278301810,53457,515 on request
K1892.2880090141425M814141437652590352011,5407340 on request
K1892.2880090242425M824241437652590352011,5407340 on request
K1892.2880090282825M828281437652590352011,5407340 on request
K1892.2880090323225M832321437652590352011,5407340 on request
K1892.1492035040410,5M444412308351113519355 on request
K1892.1492035080810,5M488412308351113519355 on request
K1892.1492035081010,5M4810412308351113519355 on request
K1892.1492035081210,5M4812412308351113519355 on request
K1892.1492035081410,5M4814412308351113519355 on request
K1892.1492035101010,5M41010412308351113519355 on request
K1892.1492035101210,5M41012412308351113519355 on request
K1892.1492035101410,5M41014412308351113519355 on request
K1892.1492035121210,5M41212412308351113519355 on request
K1892.1492035121410,5M41214412308351113519355 on request
K1892.1492035141410,5M41414412308351113519355 on request
K1892.1992066080814,5M6888214019,56625168274615 on request
K1892.1992066121214,5M612128214019,56625168274615 on request
K1892.1992066121414,5M612148214019,56625168274615 on request
K1892.1992066121514,5M612158214019,56625168274615 on request
K1892.1992066121614,5M612168214019,56625168274615 on request
K1892.1992066141414,5M614148214019,56625168274615 on request
K1892.1992066141514,5M614158214019,56625168274615 on request
K1892.1992066141614,5M614168214019,56625168274615 on request
K1892.1992066151514,5M615158214019,56625168274615 on request
K1892.1992066151614,5M615168214019,56625168274615 on request
K1892.1992066161614,5M616168214019,56625168274615 on request
K1892.2492078101020M610101032552278301810,53457,515 on request
K1892.2492078181820M618181032552278301810,53457,515 on request
K1892.2492078181920M618191032552278301810,53457,515 on request
K1892.2492078182020M618201032552278301810,53457,515 on request
K1892.2492078182520M618251032552278301810,53457,515 on request
K1892.2492078191920M619191032552278301810,53457,515 on request
K1892.2492078192020M619201032552278301810,53457,515 on request
K1892.2492078192520M619251032552278301810,53457,515 on request
K1892.2492078202020M620201032552278301810,53457,515 on request
K1892.2492078202520M620251032552278301810,53457,515 on request
K1892.2492078252520M625251032552278301810,53457,515 on request
K1892.2892090141425M814141437652590352011,5407340 on request
K1892.2892090242425M824241437652590352011,5407340 on request
K1892.2892090282825M828281437652590352011,5407340 on request
K1892.2892090323225M832321437652590352011,5407340 on request
K1892.3892114181830M8181818488033114452415,54883,540 on request
K1892.3892114282830M8282818488033114452415,54883,540 on request
K1892.3892114323230M8323218488033114452415,54883,540 on request
K1892.3892114383830M8383818488033114452415,54883,540 on request
K1892.4292126222232M10222222509536,51265026185393,584 on request
K1892.4292126323232M10323222509536,51265026185393,584 on request
K1892.4292126383832M10383822509536,51265026185393,584 on request
K1892.4292126454532M10454522509536,51265026185393,584 on request
K1892.4892140222236M122222225710539,5140562818,561105145 on request
K1892.4892140383836M123838225710539,5140562818,561105145 on request
K1892.4892140454536M124545225710539,5140562818,561105145 on request
K1892.4892140505036M125050225710539,5140562818,561105145 on request
K1892.1498035040410,5M444412308351113519355 on request
K1892.1498035080810,5M488412308351113519355 on request
K1892.1498035081010,5M4810412308351113519355 on request
K1892.1498035081210,5M4812412308351113519355 on request
K1892.1498035081410,5M4814412308351113519355 on request
K1892.1498035101010,5M41010412308351113519355 on request
K1892.1498035101210,5M41012412308351113519355 on request
K1892.1498035101410,5M41014412308351113519355 on request
K1892.1498035121210,5M41212412308351113519355 on request
K1892.1498035121410,5M41214412308351113519355 on request
K1892.1498035141410,5M41414412308351113519355 on request
K1892.1998066080814,5M6888214019,56625168274615 on request
K1892.1998066121214,5M612128214019,56625168274615 on request
K1892.1998066121414,5M612148214019,56625168274615 on request
K1892.1998066121514,5M612158214019,56625168274615 on request
K1892.1998066121614,5M612168214019,56625168274615 on request
K1892.1998066141414,5M614148214019,56625168274615 on request
K1892.1998066141514,5M614158214019,56625168274615 on request
K1892.1998066141614,5M614168214019,56625168274615 on request
K1892.1998066151514,5M615158214019,56625168274615 on request
K1892.1998066151614,5M615168214019,56625168274615 on request
K1892.1998066161614,5M616168214019,56625168274615 on request
K1892.2498078101020M610101032552278301810,53457,515 on request
K1892.2498078181820M618181032552278301810,53457,515 on request
K1892.2498078181920M618191032552278301810,53457,515 on request
K1892.2498078182020M618201032552278301810,53457,515 on request
K1892.2498078182520M618251032552278301810,53457,515 on request
K1892.2498078191920M619191032552278301810,53457,515 on request
K1892.2498078192020M619201032552278301810,53457,515 on request
K1892.2498078192520M619251032552278301810,53457,515 on request
K1892.2498078202020M620201032552278301810,53457,515 on request
K1892.2498078202520M620251032552278301810,53457,515 on request
K1892.2498078252520M625251032552278301810,53457,515 on request
K1892.2898090141425M814141437652590352011,5407340 on request
K1892.2898090242425M824241437652590352011,5407340 on request
K1892.2898090282825M828281437652590352011,5407340 on request
K1892.2898090323225M832321437652590352011,5407340 on request
K1892.3898114181830M8181818488033114452415,54883,540 on request
K1892.3898114282830M8282818488033114452415,54883,540 on request
K1892.3898114323230M8323218488033114452415,54883,540 on request
K1892.3898114383830M8383818488033114452415,54883,540 on request
K1892.4298126222232M10222222509536,51265026185393,584 on request
K1892.4298126323232M10323222509536,51265026185393,584 on request
K1892.4298126383832M10383822509536,51265026185393,584 on request
K1892.4298126454532M10454522509536,51265026185393,584 on request
K1892.4898140222236M122222225710539,5140562818,561105145 on request
K1892.4898140383836M123838225710539,5140562818,561105145 on request
K1892.4898140454536M124545225710539,5140562818,561105145 on request
K1892.4898140505036M125050225710539,5140562818,561105145 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33