Product groups
Tension Levers in stainless steel with internal thread, 0 degrees
K0109_0

Tension Levers in stainless steel with internal thread, 0 degrees

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
Note:Other internal threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0109_0 Tension Levers in stainless steel with internal thread, 0 degrees 159 kB

Drawings

Tension Levers in stainless steel with internal thread, 0 degrees

Item selection/filter

Order No.FormXTA=Handle lengthDD1D2D3HH1H2H4No. of
teeth
CADAcc.PriceOrder
K0109.1082M814921624251044,54,53749,522 on request
K0109.1102M1014921624251044,54,53749,522 on request
K0109.2102M10171111928321251,55,54257,524 on request
K0109.2122M12171111928321251,55,54257,524 on request
K0109.3122M1223134,523333213586476526 on request
K0109.3162M1623134,523333213586476526 on request
K0109.4162M16271343041321368,57,556,576,536 on request
K0109.4202M20271343041321368,57,556,576,536 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33