Product groups
Tension levers flat external thread, stainless steel, 15°
K0129_15

Tension levers flat external thread, stainless steel, 15°

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Steel parts bright.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0129_15 Tension levers flat external thread, stainless steel, 15° 127 kB

Drawings

Tension levers flat external thread, stainless steel, 15°

Item selection/filter

Order No.FormXA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
LCADAcc.PriceOrder
K0129.1082X3015°M81001513,53325101921223292630 on request
K0129.1082X4015°M81001513,53325101921223292640 on request
K0129.1082X5015°M81001513,53325101921223292650 on request
K0129.2102X3015°M10127151941301222213,526383030 on request
K0129.2102X4015°M10127151941301222213,526383040 on request
K0129.2102X5015°M10127151941301222213,526383050 on request
K0129.2102X6015°M10127151941301222213,526383060 on request
K0129.2122X3015°M12127151941301222213,526383030 on request
K0129.2122X4015°M12127151941301222213,526383040 on request
K0129.2122X5015°M12127151941301222213,526383050 on request
K0129.2122X6015°M12127151941301222213,526383060 on request
K0129.3162X4015°M1614515234537142821733483640 on request
K0129.3162X5015°M1614515234537142821733483650 on request
K0129.3162X6015°M1614515234537142821733483660 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33