Product groups
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel
K0123

Clamping levers, die-cast zinc with external thread and...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.

Version:Handle powder-coated.
Steel parts bright.
Note:Standard colours are:
orange RAL 2004.

Where L is ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123 Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel 202 kB

Drawings

Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel

Overview of items (compressed)

Item selection/filter
Order No.SizeMain
colour
XLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0123.92062X152orange RAL 2004M61513,518,5199,56574,5326,517,542,545,520 on request
K0123.92062X202orange RAL 2004M62013,518,5199,56574,5326,517,542,545,520 on request
K0123.92062X252orange RAL 2004M62513,518,5199,56574,5326,517,542,545,520 on request
K0123.92062X302orange RAL 2004M63013,518,5199,56574,5326,517,542,545,520 on request
K0123.92062X402orange RAL 2004M64013,518,5199,56574,5326,517,542,545,520 on request
K0123.92062X502orange RAL 2004M65013,518,5199,56574,5326,517,542,545,520 on request
K0123.92062X602orange RAL 2004M66013,518,5199,56574,5326,517,542,545,520 on request
K0123.92082X152orange RAL 2004M81513,518,5199,56574,5326,517,542,545,520 on request
K0123.92082X202orange RAL 2004M82013,518,5199,56574,5326,517,542,545,520 on request
K0123.92082X252orange RAL 2004M82513,518,5199,56574,5326,517,542,545,520 on request
K0123.92082X302orange RAL 2004M83013,518,5199,56574,5326,517,542,545,520 on request
K0123.92082X402orange RAL 2004M84013,518,5199,56574,5326,517,542,545,520 on request
K0123.92082X502orange RAL 2004M85013,518,5199,56574,5326,517,542,545,520 on request
K0123.92082X602orange RAL 2004M86013,518,5199,56574,5326,517,542,545,520 on request
K0123.92102X202orange RAL 2004M102013,518,5199,56574,5326,517,542,545,520 on request
K0123.92102X252orange RAL 2004M102513,518,5199,56574,5326,517,542,545,520 on request
K0123.92102X302orange RAL 2004M103013,518,5199,56574,5326,517,542,545,520 on request
K0123.92102X402orange RAL 2004M104013,518,5199,56574,5326,517,542,545,520 on request
K0123.92102X502orange RAL 2004M105013,518,5199,56574,5326,517,542,545,520 on request
K0123.92102X602orange RAL 2004M106013,518,5199,56574,5326,517,542,545,520 on request
K0123.93082X203orange RAL 2004M82016212211809141,5102454,558,522 on request
K0123.93082X253orange RAL 2004M82516212211809141,5102454,558,522 on request
K0123.93082X303orange RAL 2004M83016212211809141,5102454,558,522 on request
K0123.93082X403orange RAL 2004M84016212211809141,5102454,558,522 on request
K0123.93082X503orange RAL 2004M85016212211809141,5102454,558,522 on request
K0123.93082X603orange RAL 2004M86016212211809141,5102454,558,522 on request
K0123.93102X203orange RAL 2004M102016212211809141,5102454,558,522 on request
K0123.93102X253orange RAL 2004M102516212211809141,5102454,558,522 on request
K0123.93102X303orange RAL 2004M103016212211809141,5102454,558,522 on request
K0123.93102X403orange RAL 2004M104016212211809141,5102454,558,522 on request
K0123.93102X503orange RAL 2004M105016212211809141,5102454,558,522 on request
K0123.93102X603orange RAL 2004M106016212211809141,5102454,558,522 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33