Product groups

Item description/product images

DescriptionMaterial:Mandrel mild steel.
Taper-head screw low-carbon steel
Version:Mandrel black oxidised.
Taper-head screw case-hardened.
Note:The mandrel collet is ideal for finish machining turned parts. The diameter “D” can be turned or milled to suit the workpiece ID.
Low design - no interfering clamp straps.
Tightened using a hex socket wrench or hydraulics.

* D min. = smallest diameter to which “D” may be turned or milled.
Assembly:Expand the mandrel approx. 0.1 mm over the relaxed diameter. Turn or mill the mandrel to suit the internal diameter of the workpiece. The base flange can be centred in a pocket or using dowel pins.Drawing reference:
1) taper-head screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0357 Mandrel collets 211 kB

Drawings

Mandrel collets

Item selection/filter

Order No.DD
min.
D1D2D3
for screw
ISO 10642
D4
Tapered-
head bolt
HH1H2H3SW
Tapered-
head bolt
Tightening
torque
max. Nm
Clamping
force
max. kN
Accessories KIPPCADAcc.PriceOrder
K0357.0204077,44,120 h913,7M2M210,77,66,14,11,50,71,1K1970.0212 on request
K0357.04081212,4829,72 h921M3M421,816158354,2K1970.0425 on request
K0357.06121414,212,231,5 h923,1M3M624,91915125178,5K1970.0630 on request
K0357.0814202013,537,5 h929M3M824,919151463411,1K1970.0830 on request
K0357.062027271850 h939,4M4M1028,622,217,51786020K1970.1035 on request
K0357.10253535,32356 h945,5M4M1231,825,420,6211015026,3K1970.1240 on request
K0357.1234424229,369,5 h855,9M5M1639,631,827221428044,5K1970.1645 on request
K0357.12345251,529,375,5 h963,9M5M1639,631,827221428044,5K1970.1645 on request
K0357.16307777,729,3107,5 h992,5M6M1645,537,632,3201428044,5K1970.1645 on request
K0357.163010310329,3132,9 h9118M6M1645,537,632,3201428044,5K1970.1645 on request
K0357.163017517529,3132,9 h9118M6M1645,537,632,3201428044,5K1970.1645 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33