Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Assembly:1. Screw the locking screw into the collar bush, fixture clamp and clamping unit and screw onto the baseplate.
2. The workpiece is clamped by tightening the fixture clamp with a spanner.
Advantages:- Compact design
- Quick and easy clamping of components
- Pull-down effect
Drawing reference:
1) Locking screw
2) Collar bush
3) Fixture clamp
4) Clamping unit
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1695 Side clamp with cam 370 kB

Drawings

Side clamp with cam

Item selection/filter

Order No.BB1D

HH1H2H3H4LL1L2SWSW1Travel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1695.0813210M8232087154428,526,519643,545 on request
K1695.1014012M1029251091654353324855,555 on request
K1695.1214614M1235301211176239,537,527105,5770 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33