Product groups
Rubber-metal impact buffer rails
K1932

Rubber impact buffer rails steel

go back

Item description/product images

DescriptionMaterial:Steel.
Elastomer, natural rubber, medium hardness, Shore 57A.
Version:Steel, painted black.
(K1932.02501904557, K1932.05003507057 and K1932.10004512057 electro zinc-plated).
Note:For absorbing large impact forces and supporting heavy weights.
The specified load data applies to static permanent loads with a rubber Shore hardness of 57A.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.

* Metal parts 30 mm wide.

Temperature range:-30 °C to +80 °CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1932 Rubber impact buffer rails steel 186 kB
 Technical information for rubber buffers 36,6 kB

Drawings

Rubber impact buffer rails steel

Item selection/filter

Order No.A

A1BDHLL1SF1
N
CADAcc.PriceOrder
K1932.0250190455768,6-25*6,51984453500 on request
K1932.05003507057100-508,5351307053100 on request
K1932.05007007057100-508,5701307052500 on request
K1932.100045120571605010013452001201014000 on request
K1932.10008012057160501001380200120108500 on request
K1932.120045150572006012015452501501018000 on request
K1932.150050200572508015017503002001534000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33