Product groups
UNILOCK dovetail clamping bolts 
system size 80 mm
K1975

UNILOCK dovetail clamping bolts system size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:The UNILOCK dovetail clamping bolt is suitable for clamping and positioning workpieces and fixtures.
Clamping bolts are screwed onto the exchange element and adapted to the various basic modules.
No threads are needed to fasten the clamping bolt, as this is done by the dovetail in a clamping edge on the workpiece.

Retaining forces of up to 15,000 N can be achieved.
The following tightening torques must be observed when mounting the clamping bolt:
- Mounting in steel: 55 Nm.
- Mounting in aluminium: 17 Nm.

The turbo function of the clamping modules must not be utilised when the UNILOCK dovetail clamping bolts are used.

The alignment of the slider faces must be observed when screwing in the dovetail clamping bolts several times (accurately centred interface). By the dovetail clamping bolt Form B, the bayonet must be aligned 90° to the slide face.
Assembly:See mounting contour.Advantages:- No fastening thread required in the workpiece.
- Dovetail results in low installation depths.
Supplied with1x UNILOCK dovetail clamping bolt with fastening screw.Drawing reference:
1) Screw in once, lost interface
2) Screw-in several times, accurately centred interface

a) Test shaft. Testing with balls
b) Balls
d) For slider face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1975 UNILOCK dovetail clamping bolts system size 80 mm 305 kB
 Technical information zero-point clamping system 116 kB
 Technical information for 5-axis module clamping system 80 7,3 MB

Drawings

UNILOCK dovetail clamping bolts 
system size 80 mm

Item selection/filter

Order No.FormD

D1D2HH1H2H3SWCADAcc.PriceOrder
K1975.140320308A39,53235,1353,23,33,58 on request
K1975.240320308B39,53235,1353,23,33,58 on request
K1975.340320308C39,53235,1353,23,33,58 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33