Product groups
UNILOCK 5-axis add-on module system size 50 mm
K1119

UNILOCK 5-axis add-on module system size 50 mm

go back

Item description/product images

DescriptionMaterial:Body QT steel.
Clamping pin mild steel.
Version:Main body oxidised.
Contact faces hardened and ground.
Note:UNILOCK 5-axis add-on clamp modules are used for raising basic modules and mounting bases.
Depending on the clamping situation, optimum assembly height can be achieved using a combination of basic module and add-on module.
The add-on clamping module system size 50 can also be combined with system size 80.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M8, M10 fastening screws:
- Clamping force (M8) 15,000 kN
- Clamping force (M10) 25,000 kN
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1119 UNILOCK 5-axis add-on module system size 50 mm 271 kB
 Technical information for 5-axis module clamping system 50 1,5 MB

Drawings

UNILOCK 5-axis add-on module system size 50 mm

Item selection/filter

Order No.

FormForm definitionDHSWRetraction force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1119.0501Bwith rotation lock505041010 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33