- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- K0912
Swing clamps
- K0912
Clamping arms for swing clamp
- K0915
Handles screw-in
- K0916
Handles screw-in with torque limit
- K0925
Swing clamps, mini, with cam lever
- K0926
Swing clamps mini
- K2133
Swing clamps mini with locking function
- K2054
Swing clamps, heavy duty automation compatible
- K2053
Swing clamps, heavy duty, extended clamping travel automation compatible
- K2158
Swing clamps, heavy duty, extended clamping travel with collar, automation compatible
- K1388
Swing clamps pneumatic
- K1815
Swing clamps pneumatic
- K1814
Swing clamp pneumatic screw-on
- K1818
Swing clamp pneumatic screw-on with flange
- K1820
Threaded flange aluminium
- K1816
Clamping arm for swing clamp
- K1817
Adapters for swing clamp
- K1812
Swing clamp pneumatic block body
- K1813
Clamping arm for swing clamp
- K1862
Swing clamps, hydraulic, compact double / single-acting with spring return
- K1863
Clamping arm for compact hydraulic swing clamps
- K1864
Swing clamps, hydraulic double / single-acting with spring return
- K1865
Clamping arm for hydraulic swing clamps
- K0927
Swivel hold-down clamp, mini, with cam lever
- K1870
Rotary lever clamps, pneumatic double-acting
- K1856
Rotary lever clamps, hydraulic double / single-acting with spring return
- K1857
Tension levers for rotary lever clamps
- K1819
Link clamps pneumatic screw-on with flange
- K1858
Link clamps, hydraulic double-acting
- K1232
Clamping bolts
- K2068
Clamping bolt flexible
- K2069
Clamping screw with clamping ring for flexible clamping bolt
- K2070
Clamping ring for flexible clamping bolt
- K2071
Extensions for flexible clamping bolt
- K2072
Slot straps for flexible clamping bolt
- K1228
Floating clamps
- K1227
Floating clamps with separate workpiece clamp and interlock
- K1490
Clamping jaws for floating clamps
- K0019
Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0912_RASwing clamps, right-hand version |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel. Ball knob plastic.Version:Tempered and black oxidised. Ball knob thermoset PF 31, black.Note:* Admissible hand force to operate the handle.Accessory:Standard handles K0915. Screw-in handles with adjustable torque K0916. Clamping arm for swing clamp K0912.03006010 and K0912.04007516.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Grip | A min. | A max. | B | C | D | E | F | G | J | K | L | M | N | P | R | S | T | U | V | F=Retaining force N | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0912.103232 | right | without | 31,4 | 32,6 | 30 | 46 | 18 | 30 | 10 | 32 | 14 | 25 | M6 | 15 | 17 | 51 | 57,5 | M4x8 | M5 | - | - | 800 | 150* |  |  | on request | | K0912.104540 | right | without | 44,1 | 45,9 | 40 | 63 | 25 | 38 | 13 | 40 | 16 | 32 | M8 | 20 | 22,5 | 69,5 | 78,1 | M6x12 | M6 | - | - | 1200 | 200* |  |  | on request | | K0912.113232 | right | with handle | 31,4 | 32,6 | 30 | 46 | 18 | 30 | 10 | 32 | 14 | 25 | M6 | 15 | 17 | 51 | 57,5 | M4x8 | M5 | 20 | 73 | 800 | 150* |  |  | on request | | K0912.114540 | right | with handle | 44,1 | 45,9 | 40 | 63 | 25 | 38 | 13 | 40 | 16 | 32 | M8 | 20 | 22,5 | 69,5 | 78,1 | M6x12 | M6 | 25 | 107 | 1200 | 200* |  |  | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|