Product groups
Risers for power clamps
K1206

Risers for power clamps

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Forged, black electro zinc-plated.Application:The riser is positioned and fastened to the machine table, the power clamp is then screwed onto the riser.
By turning the adjustment screw on the power clamp, the height of the clamping arm can be infinitely adjusted and the workpiece clamped.
Advantages:- Other clamping heights can be achieved by mounting multiple risers one on the other.
- Infinite transition between clamping heights.
- Simple element assembly.
- For use in 12-28 mm T-slots or M10, M12, M16, M20 grid systems.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1206 Risers for power clamp 183 kB

Drawings

Risers for power clamps

Item selection/filter

Order No.Version 2Slot
width
BD

D1HLL1L2Clamping
force
kN
CADAcc.PriceOrder
K1206.012060long1445M12M8601351212730 on request
K1206.016070long1848M16M8701551614543 on request
K1206.020080long2258M20M10801751916549 on request
K1206.110035short1236M10M635651258,522 on request
K1206.112035short1436M12M635651258,522 on request
K1206.112060short1444,5M12M86095128832 on request
K1206.116070short1847,5M16M8701101610040 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33