DescriptionMaterial:Steel.Version:Hardened, black oxidised.Note:These handy low-profile clamp jaws are ideal for machining most workpiece sizes. The hardened wedge operated jaws also provide positive down force.Special features: DownloadHere is all the information as a PDF datasheet: