- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
Item description/product images |
|
|
DescriptionMaterial:Housing and cam tool steel. Grip carbon steel. Ball knob thermoset PF 31.Version:Housing and cam hardened and black oxidised. Grip black oxidised. Ball knob black.Note:* Max. workpiece thickness see clamping pin K0910 (dimension C). ** Admissible hand force for the handle.Accessory:Standard handles K0915. Screw-in handles with adjustable torque K0916.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | A | B | C | D | E | F | G | H | J | K | L | M | N | P | Clamping force N | Recommended workpiece thickness tolerance | Hand force FH N | Holding force N | CAD | Acc. | Price | Order |
---|
K0910.324000 | without grip | 32 | 40 | 13,5 | 18 | 24,5 | M4x8 | M5 | 90° | - | 1,5 | - | 5 | 8 | 10 | 900 | ±0,3* | 150** | 2000 |  |  | on request | | K0910.324001 | with grip | 32 | 40 | 13,5 | 18 | 24,5 | M4x8 | M5 | 90° | 76,5 | 1,5 | 20 | 5 | 8 | 10 | 900 | ±0,3* | 150** | 2000 |  |  | on request | | K0910.405000 | without grip | 40 | 50 | 18 | 25 | 30,7 | M6x9 | M6 | 110° | - | 2 | - | 8 | 12 | 13 | 2500 | ±0,5* | 200** | 5500 |  |  | on request | | K0910.405001 | with grip | 40 | 50 | 18 | 25 | 30,7 | M6x9 | M6 | 110° | 111,5 | 2 | 25 | 8 | 12 | 13 | 2500 | ±0,5* | 200** | 5500 |  |  | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|