- Operating parts | standard elements
- Clamping technology
- Workholding Technology
- Modular Clamping Technology
- Zero Point Clamping Technology
- Vice Clamping Technology
- KIPPflexX 5-axis vice
5-axis clamping system compact
- 3-axis clamping system
5-axis clamping system
- Centric vices
- NC Vices
- Multi-clamping system
- K1828
Multi-clamping system double-sided wedge clamps fixed jaw ES
- K1829
Multi-clamping system double-sided wedge clamps fixed jaw DS
- K1830
Multi-clamping system single-sided wedge clamps fixed jaw ES
- K1746
Clamping rails for multi-clamping system
- K1747
Clamping rails, short for multi-clamping system
- K1748
Wedge clamps
- K1749
Wedge clamps with fixed jaw for multi-clamping system
- K1749_A
Wedge clamps with fixed jaw for multi-clamping system, Form A, jaw plate smooth
- K1749_B
Wedge clamps with fixed jaw for multi-clamping system, Form B, jaw plate serrated
- K1749_C
Wedge clamps with fixed jaw for multi-clamping system, Form C, stepped
- K1749_D
Wedge clamps with fixed jaw for multi-clamping system, Form D, with machining allowance
- K1749_E
Wedge clamps with fixed jaw for multi-clamping system, Form E, with jaw pins
- K1750
Fixed jaws ES for multi-clamping system
- K1751
Fixed jaws DS for multi-clamping system
- K1752
Screw-on seating ledges for multi-clamping system
- K1753
Attachment jaws machinable for fixed jaws DS and ES
- K1754
Attachment jaws with prism for fixed jaws DS and ES
- K1755
Workpiece stops for multi-clamping system
- K1756
Spacers for multi-clamping system workpiece stop
- K1757
Clamping claw sets for multi-clamping system
- K1758
T-slot keys for wedge clamps
- K0902
Multi-clamping system, hard stops
- K0903
Multi-clamping system, soft stops
- K0904
Base rails
- K0905
Stop carbide-coated and serrated
- K0905
Stops
- K0906
Stop prism
- K0907
Stop with positive down force
- K0908
Seating ledges
- K0909
Keyway nuts round
- Stationary chuck
- Special solutions
- Classic products
- Order number, changeover
|
|
K1749_DWedge clamps with fixed jaw for multi-clamping system, Form D,... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. Tightening the clamping screw moves the clamping segments outwards and press the workpieces against the fixed jaws. The wedge has a slightly elongated hole allowing for movement to compensate for tolerances. Displacement: M12 = ±1 mm, M16 = ±1.5 mm.Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:These wedge clamps can only be used in conjunction with the clamping rail K1746 for multiple clamping. The lateral fastening holes are used to fasten workpiece stops. The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces. Advantages:The lateral scale on the clamping rail and the fixed jaw guarantees a very high repeat clamping accuracy.Supplied withWedge clamps Fastening screws. Slot keys. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | L min. | L max. | B | H | B1 | H1 | H3 | D Internal thread | D1 | F Socket head screw DIN 912 | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K1749.0500412 | D | 75 | 81 | 50 | 25 | 30 | 12,5 | 3,5 | M5 | M6 | - | M12x30 | M12x25 | 30 | 85 | | | on request | | K1749.0720416 | D | 95 | 103 | 72 | 39,7 | 44 | 21,3 | 3,5 | M6 | M6 | - | M16x50 | M16X40 | 50 | 150 | | | on request | | K1749.1000416 | D | 111,5 | 121,5 | 100 | 42,6 | 64 | 21,6 | 5 | M8 | M8 | M14X1,5X50 | - | M16X40 | 50 | 150 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|