|
|
K0989Cylinder clamping sets |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Tool steel.Version:Vice jaw hardened, bright. Pins hardened, black oxidised.Note:For holding round workpieces. Max. clamping travel of jaw is 1 mm.
Supplied in pairs.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | B | Clamping range min. - max. | CAD | Acc. | Price | Order |
---|
K0989.09035 | 90 | 20 mm - 250 mm |  | | on request | | K0989.12535 | 125 | 20 mm - 320 mm |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|